(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving spring type DIN rail-mount terminal block that can make stranded wire connection easily with no screw.
[Features]
· A push-in connection can be made by inserting single wire and ferrule cable.
· Realize flexible and speedy connection with 0.08 mm2 to 4 mm2 weak electric, power supply and signal line.
· Revolutionary connection system that enables high reliability and high-density package.
· Structure with a carrier terminal block for the base and a connector that can insert to the block directly as standard.
· Adopts a spring cage clamp which doesn’t require screws to connect connectors with carrier terminal block cables.
· Single-action connection without using crimp terminals and dedicated tools. Labor-saving for cable connection to the connector.
[Applications]
· To attach / detach multiple cables at once.
· Use a mixed terminal block relay and connector attach / detach function.
Part Number |
---|
769-176 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 93.00 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 20 | 1-line /1-pin carrier | Gray | 500 | 32 | 300 | 300 | 20 |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 5 | Number of Wires(Wire / Pole) | 1 lines |
Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) | Compatible Wire Cross Section(mm2) | 0.08 to 4 | Compatible Wire Size(AWG) | 28 to 12 |
Maximum Outer Diameter of Coat(φ mm) | 4.1 |
Please check the type/dimensions/specifications of the part 769-176 in the Terminal Block For DIN Rail, X-COM-SYSTEM, 769 Series series.
Part Number |
---|
769-237 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.43 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 2 | - | 1 wire/1 pin grounding wire carrier | Green yellow | - | - | - | - | - |
How can we improve?
How can we improve?