1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series (Part Number)

TERMINAL BLOCK TERMINAL

Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving spring-type DIN rail-mount terminal block to connect cables easily without screw.
[Features]
· Only 5 mm of terminal thickness (pitch) to be mounted with about half width of a screw terminal block with the same capacity.
· Easy cable connection by driver operation requiring no crimp.
· Compatible cables: 0.8 to 2.5 mm2. (Maximally 4 mm2 but depending on cable coating thickness).
· Rating: 24 A, 800 V.
[Applications]
· When having a trouble caused by small installation space.
· For space-saving, downsizing, etc. of terminal block of board and device.

 
Part Number
870-681
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

฿ 90.58

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 1011 to 220Relay / BranchGray3 lines5002430030020-

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Terminal Thickness (Pitch)(mm) 5 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) Compatible Wire Cross Section(mm2) 0.08 to 2.5 (4"f")
Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(φ mm) 4.2 Note 2 "f" added to the compatible wire cross section means a flexible stranded wire.

Please check the type/dimensions/specifications of the part 870-681 in the Ultra-Compact Relay Terminal Block for DIN Rails, 870 Series series.

Products with similar specification

Part Number
870-507
870-508
870-531
870-682
870-684
870-687
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Note 1

฿ 304.76

1 Piece(s) 3 Day(s) 101[1-to-N] Ground to 4-Grounding WireGreen yellow4-Wire------

฿ 196.26

1 Piece(s) 3 Day(s) 1012 to 220Relay / BranchGray4-Wire5002430030020-

฿ 227.23

1 Piece(s) 3 Day(s) 101x21 to 220Relay-Branch / Relay-BranchGray3-line x25002430030020-

฿ 93.00

1 Piece(s) 3 Day(s) 1011 to 220Relay / BranchOrange3 lines5002430030020-

฿ 93.00

1 Piece(s) 3 Day(s) 1011 to 220Relay / BranchBlue3 lines5002430030020-

฿ 181.04

1 Piece(s) 3 Day(s) 101[1-to-N] Ground to 3-Grounding WireGreen yellow3 lines-----Not Allowed to Use Adjacent Jumpers