(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving spring type DIN rail mount terminal block.
[Features]
· Can be mounted on about half the width of screw terminal blocks of the same capacity with a terminal thickness (pitch) of just 4 mm.
· Easy cable connection by driver operation requiring no crimp.
· Compatible wires: 0.08 to 1.5 mm2 *Depends on cable coating thickness.
· Rated 18 A, 800 V.
[Applications]
· When having a trouble caused by small installation space.
· When intending space saving or downsizing of terminal blocks of panels and devices.
· When loosening screws are causing problems.
Part Number |
---|
279-832 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 122.68 | TERMINAL ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 2 to 2 | 10 | Relay / Branch | Orange | 4-Wire | 800 | 18 | 600 | 600 | 10 |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 4 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.08 to 1.5 | Compatible Wire Size(AWG) | 28 to 16 | Maximum Outer Diameter of Coat(φ mm) | 3 |
Please check the type/dimensions/specifications of the part 279-832 in the Relay Terminal Block for DIN Rails, 279 Series series.
Part Number |
---|
279-682 |
279-687 |
279-831 |
279-834 |
279-901 |
279-902 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.50 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 10 | Relay / Branch | Orange | 3 lines | 800 | 18 | 600 | 600 | 10 | ||
฿ 276.38 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 3 | - | Grounding Wire | Green yellow | 3 lines | - | - | - | - | - | ||
฿ 119.58 | 1 Piece(s) | 3 Day(s) | 10 | 2 to 2 | 10 | Relay / Branch | Gray | 4-Wire | 800 | 18 | 600 | 600 | 10 | ||
฿ 122.69 | 1 Piece(s) | 3 Day(s) | 10 | 2 to 2 | 10 | Relay / Branch | Blue | 4-Wire | 800 | 18 | 600 | 600 | 10 | ||
฿ 98.41 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 10 | Relay / Branch | Gray | 2-Wire | 800 | 18 | 600 | 600 | 10 | ||
฿ 100.39 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 10 | Relay / Branch | Orange | 2-Wire | 800 | 18 | 600 | 600 | 10 |
How can we improve?
How can we improve?