(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving spring type DIN rail mount terminal block.
[Features]
· Can be mounted on about half the width of screw terminal blocks with a terminal thickness (pitch) of just 6 mm.
· Easy cable connection by driver operation requiring no crimp.
· Compatible wiring 0.08 to 4 mm2 *Depending on cable coating thickness.
· Rated 26 to 32A, 800 V.
[Applications]
· When having a trouble caused by small installation space.
· When intending space saving or downsizing of terminal blocks of panels and devices.
· When loosening screws are causing problems.
Part Number |
---|
281-654 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 165.77 | TERMINAL ACCESSORIES | 1 Piece(s) | 3 Day(s) | 10 | 2 to 2 | 20 | Relay / Branch | Blue | 4-Wire | 800 | 26 | 600 | 600 | 25 |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 6 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.08 to 4 | Compatible Wire Size(AWG) | 28 to 12 | Maximum Outer Diameter of Coat(φ mm) | 4.8 |
Please check the type/dimensions/specifications of the part 281-654 in the Relay Terminal Block for DIN Rails, max 4mm2, 281 Series series.
Part Number |
---|
281-651 |
281-652 |
281-653 |
281-657 |
281-681 |
281-687 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 142.33 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 20 | Relay / Branch | Blue | 3 lines | 800 | 32 | 600 | 600 | 25 | ||
฿ 161.30 | 1 Piece(s) | 3 Day(s) | 10 | 2 to 2 | 20 | Relay / Branch | Gray | 4-Wire | 800 | 26 | 600 | 600 | 25 | ||
฿ 165.77 | 1 Piece(s) | 3 Day(s) | 10 | 2 to 2 | 20 | Relay / Branch | Orange | 4-Wire | 800 | 26 | 600 | 600 | 25 | ||
฿ 354.94 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 4 | - | Grounding Wire | Green yellow | 4-Wire | - | - | - | - | - | ||
฿ 138.92 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 20 | Relay / Branch | Gray | 3 lines | 800 | 32 | 600 | 600 | 25 | ||
฿ 299.00 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 3 | - | Grounding Wire | Green yellow | 3 lines | - | - | - | - | - |
How can we improve?
How can we improve?