1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Relay Terminal Block for DIN Rails, max 4mm2, 281 Series (Part Number)

TERMINAL ACCESSORIES

Relay Terminal Block for DIN Rails, max 4mm2, 281 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 119.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space saving spring type DIN rail mount terminal block.
[Features]
· Can be mounted on about half the width of screw terminal blocks with a terminal thickness (pitch) of just 6 mm.
· Easy cable connection by driver operation requiring no crimp.
· Compatible wiring 0.08 to 4 mm2 *Depending on cable coating thickness.
· Rated 26 to 32A, 800 V.
[Applications]
· When having a trouble caused by small installation space.
· When intending space saving or downsizing of terminal blocks of panels and devices.
· When loosening screws are causing problems.

 
Part Number
281-653
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

฿ 165.77

TERMINAL ACCESSORIES 1 Piece(s) 3 Day(s) 102 to 220Relay / BranchOrange4-Wire8002660060025

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Terminal Thickness (Pitch)(mm) 6 Conforming Wire Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding)
Compatible Wire Cross Section(mm2) 0.08 to 4 Compatible Wire Size(AWG) 28 to 12 Maximum Outer Diameter of Coat(φ mm) 4.8

Please check the type/dimensions/specifications of the part 281-653 in the Relay Terminal Block for DIN Rails, max 4mm2, 281 Series series.

Products with similar specification

Part Number
281-631
281-651
281-652
281-654
281-657
281-681
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)

฿ 138.93

1 Piece(s) 3 Day(s) 101 to 220Relay / BranchGray3 lines8003260060025

฿ 142.33

1 Piece(s) 3 Day(s) 101 to 220Relay / BranchBlue3 lines8003260060025

฿ 161.30

1 Piece(s) 3 Day(s) 102 to 220Relay / BranchGray4-Wire8002660060025

฿ 165.77

1 Piece(s) 3 Day(s) 102 to 220Relay / BranchBlue4-Wire8002660060025

฿ 354.94

1 Piece(s) 3 Day(s) 10[1-to-N] Ground to 4-Grounding WireGreen yellow4-Wire-----

฿ 138.92

1 Piece(s) 3 Day(s) 101 to 220Relay / BranchGray3 lines8003260060025