(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving spring type DIN rail mount terminal block.
[Features]
· The thickness of the terminal is only 12mm (pitch) and it can be built-in with approximately a half width of the screw terminal block with same capacity.
· Easy wire connection of stranded wires by driver operation needing no crimp.
· Push-in wire connection needing only insertion if wire is solid or with a ferule.
· Compatible wiring 0.5 to 16mm2. (maximum 25mm 2 * however depending on the thickness of coating cable)
· Rated 76A (when using maximum 90A and 25mm2 cable) and 800V.
[Applications]
· When having a trouble caused by small installation space.
· When intending space saving or downsizing of terminal blocks of panels and devices.
Part Number |
---|
2016-1304 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Note 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 204.56 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 85 | Relay / Branch | Blue | 3 lines | 800 | 76(90) | 600 | 600 | 85 | - |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 12 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.5 to 16 (25"f") | Compatible Wire Size(AWG) | 20 to 4 | Maximum Outer Diameter of Coat(φ mm) | 10 |
Note 2 | "f" added to the compatible wire cross section means a flexible stranded wire. |
Please check the type/dimensions/specifications of the part 2016-1304 in the Relay Terminal Block For DIN Rails, 2016 Series series.
Part Number |
---|
2016-1201 |
2016-1204 |
2016-1207 |
2016-1301 |
2016-1302 |
2016-1307 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) | Note 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.43 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 85 | Relay / Branch | Gray | 2-Wire | 800 | 76(90) | 600 | 600 | 85 | - | ||
฿ 143.05 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 85 | Relay / Branch | Blue | 2-Wire | 800 | 76(90) | 600 | 600 | 85 | - | ||
฿ 263.66 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 2 | - | Grounding Wire | Green yellow | 2-Wire | - | - | - | - | - | Use a DIN rail with a height of 15 mm, if the current load is more than 76 A. | ||
฿ 199.14 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 85 | Relay / Branch | Gray | 3 lines | 800 | 76(90) | 600 | 600 | 85 | - | ||
฿ 204.56 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 85 | Relay / Branch | Orange | 3 lines | 800 | 76(90) | 600 | 600 | 85 | - | ||
฿ 328.79 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 3 | - | Grounding Wire | Green yellow | 3 lines | - | - | - | - | - | Use a DIN rail with a height of 15 mm, if the current load is more than 76 A. |
How can we improve?
How can we improve?