(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving spring type DIN rail mount terminal block.
[Features]
· Terminal thickness (pitch) is only 10 mm, and can be implemented with about half width of the same capacity screw terminal block.
· Easy wire connection of stranded wires by driver operation needing no crimp.
· Push-in wire connection needing only insertion if wire is solid or with a ferule.
· Compatible electric wire 0.5 to 10 mm2 (Max. 16 mm2 *However, due to cable coating).
· Rating 57 A (Max. 76 A, when using 16 mm2 cable), 800 V.
[Applications]
· When having a trouble caused by small installation space.
· When intending space saving or downsizing of terminal blocks of panels and devices.
Part Number |
---|
2010-1201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 121.35 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 65 | Relay / Branch | Gray | 2-Wire | 800 | 57(76) | 600 | 600 | 65 |
Loading...
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 10 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.5 to 10 (16) | Compatible Wire Size(AWG) | 20 to 6 | Maximum Outer Diameter of Coat(φ mm) | 8.5 |
Please check the type/dimensions/specifications of the part 2010-1201 in the Relay Terminal Block For DIN Rail, 2010 Series series.
Part Number |
---|
2010-1204 |
2010-1207 |
2010-1301 |
2010-1307 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 124.36 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 1 | 65 | Relay / Branch | Blue | 2-Wire | 800 | 57(76) | 600 | 600 | 65 | ||
฿ 221.45 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 2 | - | Grounding Wire | Green yellow | 2-Wire | - | - | - | - | - | ||
฿ 172.60 | 1 Piece(s) | 3 Day(s) | 10 | 1 to 2 | 65 | Relay / Branch | Gray | 3 lines | 800 | 57(76) | 600 | 600 | 65 | ||
฿ 276.92 | 1 Piece(s) | 3 Day(s) | 10 | [1-to-N] Ground to 3 | - | Grounding Wire | Green yellow | 3 lines | - | - | - | - | - |
How can we improve?
How can we improve?