Relay Terminal Block For DIN Rail, 2010 Series

Brand :
WAGO

Caution

    Product Description

    Space saving spring type DIN rail mount terminal block.
    [Features]
    · Terminal thickness (pitch) is only 10 mm, and can be implemented with about half width of the same capacity screw terminal block.
    · Easy wire connection of stranded wires by driver operation needing no crimp.
    · Push-in wire connection needing only insertion if wire is solid or with a ferule.
    · Compatible electric wire 0.5 to 10 mm2 (Max. 16 mm2 *However, due to cable coating).
    · Rating 57 A (Max. 76 A, when using 16 mm2 cable), 800 V.
    [Applications]
    · When having a trouble caused by small installation space.
    · When intending space saving or downsizing of terminal blocks of panels and devices.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat