1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Relay Terminal Block for DIN Rails, 2004 Series (Ferrule Crimp Strand Wire, Single Wire Binding Enabled) (Part Number)

TERMINAL BLOCK TERMINAL

Relay Terminal Block for DIN Rails, 2004 Series (Ferrule Crimp Strand Wire, Single Wire Binding Enabled)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Space saving spring type DIN rail-mount terminal block.
[Features]
·The terminal thickness (pitch) is only 6.2 mm, and it can be mounted with approx. half the width of a screw terminal block of the same capacity.
·The stranded wire is a simple connection that does not require crimping by driver operation.
·Push-in connection for solid wire and cable with ferrule just by inserting.
·Compatible cable 0.5 to 4 mm2 (Maximum 6 mm2 *depending on cable coating thickness).
·Rated 32 A (maximum 41 A, when using 6 mm2 cable), 800 V.
[Applications]
·If you are in trouble because the installation space is small.
·When you want to save space and downsize the terminal blocks of boards and devices.

Relay / branch and ground wire terminal block 2004 Series specifications

External appearance of 2004-1201 to 1207

External appearance of 2004-1201 to 1207

The image is 2004-1201. 2004-1202 to 1207 are different colors.

External appearance of 2004-1301 to 1307

External appearance of 2004-1301 to 1307

The image is 2004-1301. 2004-1302 to 1307 are in different colors.

External appearance of 2004-1401 to 1407

External appearance of 2004-1401 to 1408

The image is 2004-1401. 2004-1402 to 1408 are different colors.

External appearance of 2004-1401 to 1407

External appearance of 2004-406/020-000

Single-action connection

The cage clamp does not require any special tools and can be operated with a straight-slot screwdriver. Crimping terminals are not required because exposed cables can be directly connected to both solid and stranded wires. You won't have to drop or forget to tighten the screws. There are 2 types of terminal blocks, side entry and front entry, depending on the cable connection direction.

Connection Method

STEP1

STEP1

Insert the screwdriver into the operation slot (square hole). If plugged in correctly, the driver will be retained.

STEP2

STEP2

Once the screwdriver is held and the cage clamp is open, insert the properly exposed cable into the cable insertion slot (round hole) until it hits.

STEP3

STEP3

If you pull out the screwdriver while holding the cable, the connection is completed.

About the movable range of the spring

The upper edge of the spring opening (cage) hits the upper surface of the conductive part.

The upper edge of the spring opening (cage) hits the upper surface of the conductive part.

It hits the spring stopper provided in the housing.

It hits the spring stopper provided in the housing.

Due to the above, the range of motion of the spring is doubly limited, so the elastic limit is not exceeded and there is no deformation or damage.

Rationalization of end treatment

Any cable's coating can be peeled off and connected as it is without any special end treatment. Of course, cables with soldered tips or crimped terminals can also be connected in the same way. The international standard IEC60204-1 (safety of machinery) stipulates "1 cable for each clamp unit."

Automatic adjustment function according to the cable diameter

The cage clamp automatically adjusts the clamping force according to the cable diameter. The thicker the cable, the stronger the clamping force, and the spring follows the deformation and movement of the cable, so the cable does not loosen. Since the clamp surface of the cage clamp spring is flat, press it against the conductive part without damaging the cable. There is no problem connecting cables of different thickness to the same terminal block.

Contact reliability

When pulling out the cable, the cable is held by increasing the tightening force instead of biting into the conductor. Cage clamps meet the cable holding power requirements of VDE and IEC standards for all sizes.

By applying a large force (N) to a small area, the cage clamp obtains a contact pressure (N/mm^2) equal to or higher than that of the screw type tightened with an appropriate torque. Also, because it maintains a constant contact pressure, it does not require regular retightening.

Since the cable is pressed with a large pressure as if it were integrated with the conductive part, the contact part is not affected by the outside air (gastight = airtightness) and there is no deterioration due to corrosion. In addition, since the cage clamp presses the cable with the thick surface of the spring, unlike other plug-in type plate-shaped springs, it does not bite into the cable and damage it, and together with the automatic pressure adjustment function, the damage to the cable is rather smaller than the screw type.

The spring is made of stainless steel (equivalent to SUS631), has excellent corrosion resistance, and its mechanical properties are unaffected even at temperatures of 300°C (the housing material can be used continuously in ambient temperatures ranging from -50°C to +105°C *the operating temperature varies depending on the model), and it can be used without problems even after 1,000 or more operations. In addition, there are no problems such as sliding hardening, migration, whiskers, etc., which are problems in the case of tin plating.

 

High capacity

Cage clamps also have a high tolerance for short circuit currents. It has passed the short-circuit current test (current density 120 A/mm^2 = AC 1 second) based on IEC178 (CO) 128 without impairing its function. The cable coating melts off due to heat generated by overcurrent, but the terminal block is not damaged. In addition, the cage clamp uses high-purity electrolytic copper for the conductive part, and forms a stable contact surface with high contact pressure. For this reason, it exhibits excellent performance even with a small current and a small voltage, and can be connected to a thermocouple.

Vibration resistance, impact resistance

The cage clamp has a large clamping force, but the weight is made very small. It is also designed to maintain excellent weight distribution when connecting cables. As a result, there is no inherent resonance point, it is extremely resistant to vibration and shock, and there is no damage to the cable or measurable contact interruption. The cage clamp is subjected to vibration of up to 2,000 Hz and acceleration of up to 20 G as test conditions. It has also passed the vibration impact test by a third-party organization (a test in which the cage clamp is subjected to impact and vibration of up to 2,000 Hz and triaxial acceleration of up to 109 G each). The cage clamp also meets the requirements of the VDE0611 vibration test, which includes a tensile test while applying vibration, and has also passed a torsion test that applies a rotational force when a tensile force is applied to the cable.

About other electrical and environmental resistance tests

In addition to the above, each country's standards for electrical tests such as voltage drop, overcurrent, withstand voltage, high frequency characteristics, weak current, and environmental resistance tests for high temperature, high humidity, vibration, salt spray, sulfite gas and other corrosive gases. The manufacturer has test data based on, and they have obtained results that greatly exceed those standards.

About maintenance free

It maintains excellent electrical characteristics stably for a long period of time and is resistant to vibration and shock, so maintenance and inspection after cable connection is not required. Cage clamps can improve the reliability of products and equipment and reduce total costs. Considering the on-site maintenance to deal with loosening due to vibration during transportation of the product and its labor cost, the saving effect is enormous. Repairs and refurbishments can be done easily without any special preparation.

Development story

 

WAGO was founded in Germany in 1950 as a manufacturer of spring connection technology.
CAGECLAMP is an epoch-making system that connects cables (CLAMP) inspired by a birdcage (CAGE) and was launched in 1977.
It was adopted by Deutsche Bahn, the German national railway company, which was experiencing a serious problem of loosening due to shaking at that time, and its reliability was proved.
It has been adopted in Japan since the time of the national railways, and is now also used for the shinkansen.

Part Number
2004-1405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Method Number of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Conforming Wire Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(φ mm)

฿ 223.58

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10DIN rail mount-2 to 2-Relay / branchBlack6.24-wire80032(41)60060030Flexible stranded wire / Flexible stranded wire (Ferrule crimping) / Flexible stranded wire (Tip bonding) / Solid wire / Stranded wire0.5 to 4(6)20 to 12(10)5.7

Loading...

  1. 1
 

Basic Information

Wiring Method Screwless Parts/Completed products Individual parts

Please check the type/dimensions/specifications of the part 2004-1405 in the Relay Terminal Block for DIN Rails, 2004 Series (Ferrule Crimp Strand Wire, Single Wire Binding Enabled) series.

Products with similar specification

Part Number
2004-1205
2004-1207
2004-1301
2004-1406
2004-1407
2004-406/020-000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Method Number of Poles
(Pole)
Number of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Number of Wires
(Wire / Pole)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Conforming Wire Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(φ mm)

฿ 193.09

1 Piece(s) 5 Day(s) 10DIN rail mount-1 to 1-Relay / branchBlack6.22-Wire80032(41)60060030Flexible stranded wire (Ferrule crimping) / Flexible stranded wire / Flexible stranded wire (Tip bonding) / Solid wire / Stranded wire0.5 to 4(6)20 to 12(10)5.7

฿ 162.36

1 Piece(s) 3 Day(s) 10DIN rail mount1[1-to-N] Ground to 2-Grounding WireGreen yellow6.22-Wire----- Flexible Stranded Wire (End Bonding) / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 0.5 to 4 (6)20 to 105.7

฿ 89.98

1 Piece(s) 3 Day(s) 10DIN rail mount11 to 230Relay / BranchGray6.23 lines80032(41)60060030 Flexible Stranded Wire (End Bonding) / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 0.5 to 4 (6)20 to 105.7

฿ 223.58

1 Piece(s) 5 Day(s) 10DIN rail mount-2 to 2-Relay / branchYellow6.24-wire80032(41)60060030Flexible stranded wire (Ferrule crimping) / Flexible stranded wire / Flexible stranded wire (Tip bonding) / Solid wire / Stranded wire0.5 to 4(6)20 to 12(10)5.7

฿ 230.50

1 Piece(s) 3 Day(s) 10DIN rail mount1[1-to-N] Ground to 4-Grounding WireGreen yellow6.24-Wire----- Flexible Stranded Wire (End Bonding) / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 0.5 to 4 (6)20 to 105.7

฿ 240.86

1 Piece(s) 5 Day(s) 10[Direct attachment] Direct attachment-Other-Jumper for delta connectionLight gray-6-wire80032600------