1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Current Relay Terminal Block for DIN Rails, 285 Series (Up to 100mm2 Compatibility Types Available) (Part Number)

TERMINAL BLOCK TERMINAL

High Current Relay Terminal Block for DIN Rails, 285 Series (Up to 100mm2 Compatibility Types Available)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 486.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring type terminal block with direct connection that doesn’t require 100 mm2 thick line crimping.
[Features]
· Improved workability and labor saving with no crimp terminal required.
· Reduced annual inspection costs with no additional tightening work required.
· Resistant to vibration, shock and temperature changes, and doesn’t loosen.
· Uniform construction quality with no variance among workers due to no torque management being required.
· A safety structure which is compliant with international standards providing shock protection without the need for a cover.
[Applications]
· Power supply terminal for switchboards and equipment. Prevent accidents due to loose screws.
· Reduce working time and inspection costs. Labor saving by stopping the processing of thick wire crimp terminals.

 
Part Number
285-135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Conforming Wire Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(φ mm)
Note 1

฿ 486.79

TERMINAL BLOCK TERMINAL 1 Piece(s) 3 Day(s) 101 to 1115Relay (High Current)Gray161000125600600115 Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Single Wire 6 to 358 to 212Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of Poles(Pole) 1 Number of Wires(Wire / Pole) 2-Wire

Please check the type/dimensions/specifications of the part 285-135 in the High Current Relay Terminal Block for DIN Rails, 285 Series (Up to 100mm2 Compatibility Types Available) series.

Products with similar specification

Part Number
285-137
285-150
285-195
285-197
285-635
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of input/outputs Rated current (UL)
(A)
Product Type (□□ Terminal Block) Color Terminal Thickness (Pitch)
(mm)
Rated Voltage
(V)
Rated Current
(A)
Voltage (UL Standard)
(V)
Voltage (CSA Standard)
(V)
Current (CSA Standard)
(A)
Conforming Wire Compatible Wire Cross Section
(mm2)
Compatible Wire Size
(AWG)
Maximum Outer Diameter of Coat
(φ mm)
Note 1

฿ 826.91

1 Piece(s) 3 Day(s) 10[1-to-N] Ground to 2-Ground Wire (High Current)Green yellow16----- Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 6 to 358 to 212Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail

฿ 1,015.67

1 Piece(s) 3 Day(s) 101 to 1150Relay (High Current)Gray201000150600600150 Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 10–508 to 2/016.5Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail

฿ 1,667.56

1 Piece(s) 3 Day(s) 101 to 1200Relay (High Current)Gray251000232600600210 Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 25 to 954 to 4/018Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail

฿ 2,397.25

1 Piece(s) 3 Day(s) 10[1-to-N] Ground to 2-Ground Wire (High Current)Green yellow25----- Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 25 to 954 to 4/018Recommended to be Used with DIN 35 x 15: 2.3 mm-Thick Rail

฿ 597.15

1 Piece(s) 3 Day(s) 101 to 1115Relay / BranchGray161000125600600140 Flexible Stranded Wire (End Bonding) / Flexible Stranded Wire (Ferrule Crimp) / Stranded Wire / Flexible Stranded Wire / Single Wire 6 to 358 to 212.2Not Applicable to Din 35 x 7.5 Rails