1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Stop for Terminal Blocks/Prevents Raveling of Bare Twisted Wires【5 Pieces Per Package】

Insulation Stop for Terminal Blocks/Prevents Raveling of Bare Twisted Wires
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Prevents bare stranded from unraveling (whiskering) when wiring to terminal blocks. Select the type that corresponds to the size of the electrical wire used.

 
Part Number
280-471
280-472
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor Other specifications

฿ 18.39

TERMINAL ACCESSORIES 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10Light GrayCompatible Wire Insertion Port: 0.25-0.5 mm2

฿ 18.39

TERMINAL ACCESSORIES 1 Pack(s)

5 Pieces Per Package

3 Day(s) 10Dark grayCompatible Wire Insertion Port: 0.75-1 mm2

Loading...

  1. 1

Basic Information

Conforming series 280, 780, 870, 880 Product name Insulation stop Description For Terminal Thickness (Pitch) of 5 mm
Note 5 Pieces / Series