1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Comb-Type Jumper (Insulation) for MCS-MIDI Male /Female Connector

TERMINAL ACCESSORIES

Comb-Type Jumper (Insulation) for MCS-MIDI Male /Female Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 46.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Commoning by adjoining jumpers.
● The connector plug remains commoned even after it is disconnected.
● By using this jumper bar, no additional on-site cables are required.
● Easy-to-configure connector circuitry supporting a variety of applications.
[Specifications]
● Applicable pin pitch: 5/5.08 mm ● Terminals: 2 ● Rated current: 12 A

 
Part Number
231-902
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 46.67

TERMINAL ACCESSORIES 5 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Color Silver Features Capable of Commoning Between 2 Pins of a Connector
Product Type 2-Pole

Please check the type/dimensions/specifications of the part 231-902 in the Comb-Type Jumper (Insulation) for MCS-MIDI Male /Female Connector series.