1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Adjacent Jumper (Insulated) - for 769 Series

TERMINAL BLOCK TERMINAL

Miniature Adjacent Jumper (Insulated) - for 769 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Adjoining jumpers can be used to enable commoning.
● A commoned connector plug stays in a commoned state even after being disconnected.
● If a jumper is used, additional cables are not needed on site.
● Because a simple circuit can be configured in the connector, a variety of applications can be supported.

 
Part Number
769-402
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 57.03

TERMINAL BLOCK TERMINAL 5 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Other Color Gray Features Can Be Used for Various Applications Due to Ability to Create a Simple Circuit in a Connector
Applicable Series 769 Color Gray

Please check the type/dimensions/specifications of the part 769-402 in the Miniature Adjacent Jumper (Insulated) - for 769 Series series.