1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coding keys for Ultra-Compact Connector MCS-MINI 734 Series

Coding keys for Ultra-Compact Connector MCS-MINI 734 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
 ● Application: To prevent mating errors
 ● Mounting: snap-in style
 ● Application: MCS-MINI 734 series for male headers
       • For male headers: 734-130
       • For lower-level Double Deck male headers: 734-400

 
Part Number
734-130
734-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Product Type Color Note

฿ 8.71

TERMINAL ACCESSORIES 10 Piece(s) 3 Day(s) 10WhiteFor mail headerWhite-

฿ 9.68

TERMINAL BLOCK TERMINAL 10 Piece(s) 3 Day(s) 10Light GrayFor double deck (lower level)Light GrayAttaching using snap-in at the bottom of the double deck male header

Loading...

  1. 1

Basic Information

Type Other Features Prevents Connector Mismatch Applicable Series 734
Applicable pin pitch(mm) 3.5/3.81