1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Protective Warning Marker

Protective Warning Marker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A protective warning label for 285 series high current rail mounting type terminal blocks. The label is yellow and features a high voltage symbol.

Product specifications

External appearance (285-170, 285-420)

External appearance (285-170, 285-420)

The protective warning marker blocks the operation port of the spring, preventing accidental disconnection of the cable.

The protective warning marker blocks the operation port of the spring, preventing accidental disconnection of the cable.

  • With high voltage symbol
  • Yellow
  • 285-420 Compatible terminal block: 285-135, 285-134, 285-137
  • 285-170 Compatible terminal block: 285-195, 285-194, 285-197, 285-197/999-950, 285-995
  • 2004-115 Compatible series: 2004
External appearance (2004-115)

External appearance (2004-115)

Part Number
2004-115
285-170
285-420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConforming series Printing Content Applicable Terminal Block Model Number

฿ 36.77

TERMINAL BLOCK TERMINAL 5 Piece(s) 5 Day(s) 102004High-voltage symbol-

฿ 64.05

TERMINAL BLOCK TERMINAL 5 Piece(s) 5 Day(s) 10285High-voltage Symbol285-995 / 285-197 / 285-197/999-950 / 285-195 / 285-194

฿ 55.24

TERMINAL ACCESSORIES 5 Piece(s) 5 Day(s) 10285High-voltage Symbol285-137 / 285-135 / 285-134

Loading...

  1. 1
 

Basic Information

Color Yellow