(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector terminal block suitable for input/output device connection inside a device.
[Features]
· Direct connection to PLC with a straight connector cable, and the signal & common terminal block location are the same even if PLC is changed.
· Ultra compact connector terminal block with side width 95 / 77 mm. Color coated the signal terminal block and common terminal block to make it easy to understand.
· Able to pass through power supply to the adjacent connector terminal block with the power supply common terminal block.
· Circuit matching pin assignment of PLC of each company. The terminal block is IP20 and finger protect structure.
· Installation is possible to aluminum DIN rail without stopper.
[Applications]
· Suitable when making sensor wire connection easy and power saving on power supply passing over wiring of sensor wires possible.
· Suitable for space saving of sensor wiring inside a device and shrinking the wiring time/power saving.
Connector | MIL Connector | Number of Poles(Pole) | 16 | Mounting Method | With DIN rail |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 3.5 | Supported equipment | PLC | Dimension vertical(mm) | 41.3 |
Dimension width(mm) | 95 | Dimension depth(mm) | 55 | Rated Voltage(V) | DC24 |
Rated Current(A) | 3.2/1 | Terminal Block, Wire Connection Method | Screwless | Wire, Compatible Cross Section(mm2) | 0.08 to 1.5 |
Wire, Compatible AWG Size(AWG) | 28 to 14 | Compatible Wire Coating Outer Diameter(mm) | 3.4 | Wire Peeling Length(mm) | 5–6 |
Recommended tools | 210-719, 210-119SB | Note | Rated Current Details: Between Power Terminal Blocks for I/O Devices: 1 A, Between Modular Power Terminal Blocks: 3.2 A |
Please check the type/dimensions/specifications of the part PM-FX601X in the PM-601 Series (Sensor / Actuator Station) series.
Part Number |
---|
PM-Q601X |
PM-Q601Y |
PM-ST601X |
PM-ST601Y |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Supported equipment manufacturer | Other Applicable Equipment Manufacturer |
---|---|---|---|---|---|---|---|
฿ 2,885.71 | 1 Piece(s) | 5 Day(s) | - | Mitsubishi Electric | - | ||
฿ 2,537.16 | 1 Piece(s) | 5 Day(s) | - | Mitsubishi Electric | - | ||
฿ 2,496.15 | 1 Piece(s) | 5 Day(s) | 10 | Omron / Mitsubishi Electric / KEYENCE | Hitachi / Fuji Electric / Yokogawa Electric / WAGO | ||
฿ 2,147.58 | 1 Piece(s) | 5 Day(s) | 10 | Omron / Mitsubishi Electric / KEYENCE | Hitachi / Fuji Electric / Yokogawa Electric / WAGO |
How can we improve?
How can we improve?