(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Pins no. 47 to 50 are common. Ideal for FANUC operations board I/O.
● Increased wiring efficiency. Power supply horizontal pass is possible
● Space saving. 50 pole 3.5 mm terminal block.
● A size that allows for it to be inserted even into tight spaces. Designed so as not to be too tall.
Connector | MIL Connector | Number of Poles(Pole) | 50 | Mounting Method | Direct attachment |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 3.5 | Dimension vertical(mm) | 41.6 | Dimension width(mm) | 95 |
Dimension depth(mm) | 55 | Rated Voltage(V) | DC30 | Rated Current(A) | 1 |
Terminal Block, Wire Connection Method | Screwless | Wire, Compatible Cross Section(mm2) | 0.08 to 1.5 | Wire, Compatible AWG Size(AWG) | 28 to 14 |
Compatible Wire Coating Outer Diameter(mm) | 3.4 | Wire Peeling Length(mm) | 5–6 | Recommended tools | 210-719, 210-119SB |
Please check the type/dimensions/specifications of the part IM-M739/3.5-50PC-HT in the FANUC Operation Board I/O Connector Terminal Block for FANUC Control series.
How can we improve?
How can we improve?