1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Distribution I/O Direct Connection Connector Terminal Block for FANUC Control (Connected Terminal Block)

TERMINAL BLOCK TERMINAL

Wire Distribution I/O Direct Connection Connector Terminal Block for FANUC Control (Connected Terminal Block)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,988.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Simple connection. Push-in type wire connection.
● No harness required. Direct coupling with FANUC distribution type I/O.
● Increased wiring efficiency. Power supply horizontal pass is possible
● Space saving. Slim horizontal width & common
● Shorter on-site wire connection work. Quick connect terminal block
● Ideal for when adding units or making changes. No need to develop a specialized circuit board.

 
Part Number
IM-MRH50-FN5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,988.24

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Connector MRH connector Mounting Method Direct attachment Pitch Between Terminals(mm) 5
Dimension vertical(mm) 32 Dimension width(mm) 31.5 Dimension depth(mm) 151
Rated Voltage(V) DC30 Rated Current(A) 6/3/2/1 Recommended tools 210-720, 210-120J, 210-350/01

Please check the type/dimensions/specifications of the part IM-MRH50-FN5 in the Wire Distribution I/O Direct Connection Connector Terminal Block for FANUC Control (Connected Terminal Block) series.