1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Distribution I/O Direct Connection Connector Terminal Block for FANUC Control (Part Number)

TERMINAL BLOCK TERMINAL

Wire Distribution I/O Direct Connection Connector Terminal Block for FANUC Control
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,013.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● No harness required. Direct coupling with FANUC distribution type I/O (-FN2, -FN)
● Increased wiring efficiency. Power can be passed horizontally (-FN2).
● A space saving design. Slim horizontal width & common (-FN2).
● Ideal for when adding units or making changes. No need to develop a specialized circuit board (-FN2 and -FN).
● Simple to use. 1-to-1 circuit

 
Part Number
IM-MRH50-FN2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,013.41

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Connector MRH connector Mounting Method Direct attachment Pitch Between Terminals(mm) 3.5
Dimension vertical(mm) 27.3 Dimension width(mm) 31.5 Dimension depth(mm) 144
Rated Voltage(V) DC30 Rated Current(A) 6/3/2/1 Terminal Block, Wire Connection Method Screwless
Wire, Compatible Cross Section(mm2) 0.08 to 1.5 Wire, Compatible AWG Size(AWG) 28 to 14 Compatible Wire Coating Outer Diameter(mm) 3.4
Wire Peeling Length(mm) 5–6 Recommended tools 210-719, 210-119SB