1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
IM Series IM-M/IMF MIL/FCN Connector Terminal Block for Control Panels (Part Number)

TERMINAL BLOCK TERMINAL

IM Series IM-M/IMF MIL/FCN Connector Terminal Block for Control Panels
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,409.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

A module that converts an FCN connector into a terminal block.
[Features]
·Converts the half-pitch MDR connector used as standard in servo amplifiers to a terminal block.
·Simple one-to-one circuit. Wide cable connection range from 0.08 to 1.5 or 2.5 mm2.
·Connector is MIL, FCN (AMP)··Industry standard.
·3.5 mm pitch and 5 mm pitch terminal blocks··Wide lineup.
·KEYENCE PLC CPU "-KV" is also available··Lineup added.
·Features a cage clamp connection that is strong against vibration··Improved reliability.
[Applications]
·Ideal for when soldering work is difficult and troublesome for connecting the FCN connector and electric cable.
·Ideal for prototyping and experimental applications when you want to convert the input/output signals of KEYENCE PLC to a terminal block.

Specifications of IM Series IM-M/IMF MIL/FCN Connector Terminal Block for Control Panel

IM-M series

IM-M739/5-40PC, IM-M739/3.5-50PC

IM-M739/5-40PC, IM-M739/3.5-50PC

3.5 mm pitch / drawing

3.5 mm pitch / drawing

5 mm pitch / drawing

5 mm pitch / drawing

Product DescriptionNumber of points"W"
mm
Part NumberIdent-No.Number of points"W"
mm
Part NumberIdent-No.
Connector terminal block
(Interface module)
2052IM-M739/3.5-20PC510907523493IM-M739/5-34PC51215325
3470IM-M739/3.5-34PC5109075540108IM-M739/5-40PC51209977
4077IM-M739/3.5-40PC5109068050132IM-M739/5-50PC51090397
5095IM-M739/3.5-50PC510907582057IM-M735-20PC51245641
For KEYENCE PLC CPU & I/O unit3493IM-M735-34PC51222494
4077IM-M739/3.5-40PC-KV5125396050132IM-M735-50PC51233907
Technical specifications 
Rated VoltageAC/125 V DCAC/125 V DC
Rated Current1 A1 A
Rated Voltage (According to EN60664-1)125 V/0.8 kV/2125 V/0.8 kV/2
Operating temperature / storage temperature-20 to +50°C, no condensation-20°C to +50°C, no condensation
DimensionsW × H38.3 × L55mmW × H38.3 × L55mm
 H: Dimensions from the top of the DIN railH: Dimensions from the top of the DIN rail
ConnectorHIF3M × W Series (HIROSE ELECTRIC)HIF3M × W Series (HIROSE ELECTRIC)
Terminal blockWAGO CAGE CLAMP^ 739-3.. SeriesWAGO CAGE CLAMP^ 739-1.. Series
Compatible cable0.08 to 1.5 mm^2 / AWG 28 to 140.08 to 2.5 mm^2 / AWG 28 to 12
 (Outer diameter of cable coating ø3.4 mm or less)(Outer diameter of cable coating ø4.1 mm or less)
Cable stripping length5 to 6 mm/0.20 to 0.24 in8 to 9 mm/0.31 to 0.35 in
Terminal block WAGO 735-3.. Series
Recommended tools (The 735 Series Terminal Block is only when the cable is disconnected)210-719,210-119SB210-720,210-120J,210-657J

IM-F Series

IM-F739/3.5-24PC

IM-F739/3.5-24PC

3.5 mm pitch / drawing

3.5 mm pitch / drawing

5 mm pitch / drawing

5 mm pitch / drawing

Product DescriptionNumber of points"W"
mm
Part NumberIdent-No.Number of pointsPart NumberIdent-No.
Connector terminal block
(Interface module)
WAGO 739/3.5 Terminal Block TypeWAGO 739/5 Terminal Block Type
2457IM-F739/3.5-24PC5109067440IM-F739/5-40PC51212558
4077IM-F739/3.5-40PC51090677 
Technical specifications 
Rated VoltageAC/125 V DCAC/125 V DC
Rated Current1 A1 A
Rated Voltage (According to EN60664-1)125 V/0.8 kV/2125 V/0.8 kV/2
Operating temperature / storage temperature-20 to +50°C, no condensation-20 to +50°C, no condensation
DimensionsW × H22.6 × L55mmW108 × H22.6 × L55mm
 H: Dimensions from the top of the DIN railH: Dimensions from the top of the DIN rail
Connector24P: FCN360 Series (FUJITSU COMPONENT)40P: 1747053-1 (Tyco)
 40P: 1747053-1 (Tyco) 
Terminal blockWAGOCAGE CLAMP^ 739-3.. SeriesWAGOCAGE CLAMP^ 739-1.. Series
Compatible cable0.08 to 1.5 mm^2 / AWG 28 to 140.08 to 2.5 mm^2 / AWG 28 to 12
 (Outer diameter of cable coating ø3.4 mm or less)(Outer diameter of cable coating ø4.1 mm or less)
Cable stripping length5 to 6 mm/0.20 to 0.24 in8 to 9 mm/0.31 to 0.35 in
Recommended tools (The 735 Series Terminal Block is only when the cable is disconnected)210-719,210-119SB210-720,210-120J,210-657J
Part Number
IM-M739/3.5-40PC-KV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment Supported equipment manufacturer Dimension vertical
(mm)
Dimension width
(mm)
Wire, Compatible Cross Section
(mm2)
Wire, Compatible AWG Size
(AWG)
Compatible Wire Coating Outer Diameter
(mm)
Wire Peeling Length
(mm)
Recommended tools

฿ 1,901.54

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10MIL Connector403.5PLCKEYENCE38.3770.08 to 1.528 to 143.45–6210-719, 210-119SB

Loading...

  1. 1
 

Basic Information

Mounting Method With DIN rail Dimension depth(mm) 55 Rated Voltage(V) AC/DC125
Rated Current(A) 1 Terminal Block, Wire Connection Method Screwless

Please check the type/dimensions/specifications of the part IM-M739/3.5-40PC-KV in the IM Series IM-M/IMF MIL/FCN Connector Terminal Block for Control Panels series.

Products with similar specification

Part Number
IM-M739/3.5-34PC
IM-M739/3.5-34PC-KV
IM-M739/3.5-40PC
IM-M739/3.5-50PC
IM-M739/5-40PC
IM-M739/5-50PC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnector Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment Supported equipment manufacturer Dimension vertical
(mm)
Dimension width
(mm)
Wire, Compatible Cross Section
(mm2)
Wire, Compatible AWG Size
(AWG)
Compatible Wire Coating Outer Diameter
(mm)
Wire Peeling Length
(mm)
Recommended tools

฿ 1,696.50

1 Piece(s) 3 Day(s) 10MIL Connector343.5--38.3700.08 to 1.528 to 143.45–6210-719, 210-119SB

฿ 1,756.87

1 Piece(s) 5 Day(s) 10MIL Connector-3.5PLCKEYENCE38.3700.08 to 1.528 to 143.45 to 6210-719, 210-119SB

฿ 1,840.04

1 Piece(s) 5 Day(s) 10MIL Connector403.5--38.3770.08 to 1.528 to 143.45–6210-719, 210-119SB

฿ 2,065.57

1 Piece(s) 3 Day(s) 10MIL Connector503.5--38.3950.08 to 1.528 to 143.45–6210-719, 210-119SB

฿ 1,819.53

1 Piece(s) 5 Day(s) 10MIL Connector405--38.31080.08 to 2.528 to 124.18–9210-720, 210-120J, 210-350/01

฿ 2,291.11

1 Piece(s) 3 Day(s) 10MIL Connector505--38.31320.08 to 2.528 to 124.18–9210-720, 210-120J, 210-350/01