(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A module that converts an FCN connector into a terminal block.
[Features]
·Converts the half-pitch MDR connector used as standard in servo amplifiers to a terminal block.
·Simple one-to-one circuit. Wide cable connection range from 0.08 to 1.5 or 2.5 mm2.
·Connector is MIL, FCN (AMP)··Industry standard.
·3.5 mm pitch and 5 mm pitch terminal blocks··Wide lineup.
·KEYENCE PLC CPU "-KV" is also available··Lineup added.
·Features a cage clamp connection that is strong against vibration··Improved reliability.
[Applications]
·Ideal for when soldering work is difficult and troublesome for connecting the FCN connector and electric cable.
·Ideal for prototyping and experimental applications when you want to convert the input/output signals of KEYENCE PLC to a terminal block.
IM-M739/5-40PC, IM-M739/3.5-50PC
3.5 mm pitch / drawing
5 mm pitch / drawing
Product Description | Number of points | "W" mm | Part Number | Ident-No. | Number of points | "W" mm | Part Number | Ident-No. |
---|---|---|---|---|---|---|---|---|
Connector terminal block (Interface module) | 20 | 52 | IM-M739/3.5-20PC | 51090752 | 34 | 93 | IM-M739/5-34PC | 51215325 |
34 | 70 | IM-M739/3.5-34PC | 51090755 | 40 | 108 | IM-M739/5-40PC | 51209977 | |
40 | 77 | IM-M739/3.5-40PC | 51090680 | 50 | 132 | IM-M739/5-50PC | 51090397 | |
50 | 95 | IM-M739/3.5-50PC | 51090758 | 20 | 57 | IM-M735-20PC | 51245641 | |
For KEYENCE PLC CPU & I/O unit | 34 | 93 | IM-M735-34PC | 51222494 | ||||
40 | 77 | IM-M739/3.5-40PC-KV | 51253960 | 50 | 132 | IM-M735-50PC | 51233907 |
Technical specifications | ||
---|---|---|
Rated Voltage | AC/125 V DC | AC/125 V DC |
Rated Current | 1 A | 1 A |
Rated Voltage (According to EN60664-1) | 125 V/0.8 kV/2 | 125 V/0.8 kV/2 |
Operating temperature / storage temperature | -20 to +50°C, no condensation | -20°C to +50°C, no condensation |
Dimensions | W × H38.3 × L55mm | W × H38.3 × L55mm |
H: Dimensions from the top of the DIN rail | H: Dimensions from the top of the DIN rail | |
Connector | HIF3M × W Series (HIROSE ELECTRIC) | HIF3M × W Series (HIROSE ELECTRIC) |
Terminal block | WAGO CAGE CLAMP^ 739-3.. Series | WAGO CAGE CLAMP^ 739-1.. Series |
Compatible cable | 0.08 to 1.5 mm^2 / AWG 28 to 14 | 0.08 to 2.5 mm^2 / AWG 28 to 12 |
(Outer diameter of cable coating ø3.4 mm or less) | (Outer diameter of cable coating ø4.1 mm or less) | |
Cable stripping length | 5 to 6 mm/0.20 to 0.24 in | 8 to 9 mm/0.31 to 0.35 in |
Terminal block | WAGO 735-3.. Series | |
Recommended tools (The 735 Series Terminal Block is only when the cable is disconnected) | 210-719,210-119SB | 210-720,210-120J,210-657J |
IM-F739/3.5-24PC
3.5 mm pitch / drawing
5 mm pitch / drawing
Product Description | Number of points | "W" mm | Part Number | Ident-No. | Number of points | Part Number | Ident-No. |
---|---|---|---|---|---|---|---|
Connector terminal block (Interface module) | WAGO 739/3.5 Terminal Block Type | WAGO 739/5 Terminal Block Type | |||||
24 | 57 | IM-F739/3.5-24PC | 51090674 | 40 | IM-F739/5-40PC | 51212558 | |
40 | 77 | IM-F739/3.5-40PC | 51090677 |
Technical specifications | ||
---|---|---|
Rated Voltage | AC/125 V DC | AC/125 V DC |
Rated Current | 1 A | 1 A |
Rated Voltage (According to EN60664-1) | 125 V/0.8 kV/2 | 125 V/0.8 kV/2 |
Operating temperature / storage temperature | -20 to +50°C, no condensation | -20 to +50°C, no condensation |
Dimensions | W × H22.6 × L55mm | W108 × H22.6 × L55mm |
H: Dimensions from the top of the DIN rail | H: Dimensions from the top of the DIN rail | |
Connector | 24P: FCN360 Series (FUJITSU COMPONENT) | 40P: 1747053-1 (Tyco) |
40P: 1747053-1 (Tyco) | ||
Terminal block | WAGOCAGE CLAMP^ 739-3.. Series | WAGOCAGE CLAMP^ 739-1.. Series |
Compatible cable | 0.08 to 1.5 mm^2 / AWG 28 to 14 | 0.08 to 2.5 mm^2 / AWG 28 to 12 |
(Outer diameter of cable coating ø3.4 mm or less) | (Outer diameter of cable coating ø4.1 mm or less) | |
Cable stripping length | 5 to 6 mm/0.20 to 0.24 in | 8 to 9 mm/0.31 to 0.35 in |
Recommended tools (The 735 Series Terminal Block is only when the cable is disconnected) | 210-719,210-119SB | 210-720,210-120J,210-657J |
Part Number |
---|
IM-M739/3.5-40PC |
IM-M739/3.5-40PC-KV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment | Supported equipment manufacturer | Dimension vertical (mm) | Dimension width (mm) | Wire, Compatible Cross Section (mm2) | Wire, Compatible AWG Size (AWG) | Compatible Wire Coating Outer Diameter (mm) | Wire Peeling Length (mm) | Recommended tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,840.04 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 10 | MIL Connector | 40 | 3.5 | - | - | 38.3 | 77 | 0.08 to 1.5 | 28 to 14 | 3.4 | 5–6 | 210-719, 210-119SB | ||
฿ 1,901.54 | TERMINAL BLOCK TERMINAL | 1 Piece(s) | 5 Day(s) | 10 | MIL Connector | 40 | 3.5 | PLC | KEYENCE | 38.3 | 77 | 0.08 to 1.5 | 28 to 14 | 3.4 | 5–6 | 210-719, 210-119SB |
Loading...
Mounting Method | With DIN rail | Dimension depth(mm) | 55 | Rated Voltage(V) | AC/DC125 |
---|---|---|---|---|---|
Rated Current(A) | 1 | Terminal Block, Wire Connection Method | Screwless |
How can we improve?
How can we improve?