1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Terminal Block For Control Panels, PM-32 Series, Ultra Compact Type (Part Number)

Connector Terminal Block For Control Panels, PM-32 Series, Ultra Compact Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,840.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact connector terminal block dedicated to PLC of each company that actualized space saving with the side type.
[Features]
· Ultra compact connector terminal block with 77 mm side with a compact control panel.
· Signal & common terminal block locations are the same if PLC has changed, reduction of wiring mistakes.
· Color distinguishing the signal terminal block and common terminal block, reduction of wiring mistakes.
· Lineup MIL connectors and thread connectors, rich variation.
· Able to pass on power supply to the adjacent pin with the common terminal block, reduces number of wiring work steps and component.
· No loose cable with the cage clamp, improved reliability.
· No stopper required on DIN rail made of aluminum, reduced number of parts.
· Compatible with various PLCs from Mitsubishi, Omron, Keyence, Yokogawa Electric, Hitachi, Fuji Electric, etc.
[Applications]
· Want to convert input/output connector of PLC of each company easily to the terminal block and want to save power on complicated wiring works.
· Compact devices and control panel, suitable for thread loosening measures.

 
Part Number
PM-M32A-739/3.5
PM-M32C-739/3.5
PM-M32D-739/3.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupported equipment manufacturer Input/output type Other Applicable Equipment Manufacturer

฿ 1,840.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10OmronInputYokogawa Electric / Hitachi Industrial Equipment

฿ 1,840.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10Mitsubishi ElectricInput / OutputHitachi / Fuji Electric

฿ 1,840.04

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10KEYENCEInput / Output-

Loading...

  1. 1

Basic Information

Connector MIL Connector Number of Poles(Pole) 32 Mounting Method With DIN rail
Pitch Between Terminals(mm) 3.5 Supported equipment PLC Dimension vertical(mm) 41.3
Dimension width(mm) 77 Dimension depth(mm) 55 Rated Voltage(V) DC4 to 30
Rated Current(A) 6/1/2 Terminal Block, Wire Connection Method Screwless Wire, Compatible Cross Section(mm2) 0.08 to 1.5
Wire, Compatible AWG Size(AWG) 28 to 14 Compatible Wire Coating Outer Diameter(mm) 3.4 Wire Peeling Length(mm) 5–6
Recommended tools 210-719, 210-119SB Note Rated current details: Between 6 A/Adjoining homopolar common terminal block, between 1 A, 2 A/signal & common terminal block and connector