1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connector Terminal Block for Control Panels, PM-32 Series (PM-M32A-NR739/3.5)

TERMINAL BLOCK TERMINAL

Connector Terminal Block for Control Panels, PM-32 Series (PM-M32A-NR739/3.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The vertical type saves even more space with dedicated small connector terminal blocks for each PLC.
[Features]
· 42 mm wide ultra-compact connector terminal block. Can downsize control panels.
· Same vertical layout as PLC connector. Easy to visualize.
· Can use a marker. Write the PLC signal name and unit name.
· Terminal blocks are marked so that they are not hidden after wiring. Improved maintenance.
· Even if the PLC changes, the signal and common terminal block layout remains the same. Takes over PM-32.
· Separate signal terminal blocks and common terminal blocks with color coding. Takes over PM-32.
· With common terminal blocks, power supply can be passed horizontally to adjacent poles. Takes over PM-32.
· Compatible with various PLCs from Mitsubishi, Omron, Keyence, Yokogawa Electric, Hitachi, Fuji Electric, etc.
[Applications]
· Easily convert the input/output connectors of each company’s PLC to terminal blocks, making it ideal for saving labor in troublesome wiring work.
· Ideal for preventing the loosening of screws and downsizing equipment and control panels.

 
Part Number
PM-M32A-NR739/3.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupported equipment manufacturer Input/output type Other Applicable Equipment Manufacturer Note

฿ 1,961.91

TERMINAL BLOCK TERMINAL 1 Piece(s) 5 Day(s) 10OmronInputYokogawa Electric / Hitachi Industrial EquipmentRated Current Details: Between Adjacent Homopolar Common Terminal Blocks: 6 A, Between Signal & Common Terminal Block and Connector: 1 A, Between Common Terminal Block and Connector: 2 A

Loading...

  1. 1

Basic Information

Connector MIL Connector Number of Poles(Pole) 32 Mounting Method With DIN rail
Pitch Between Terminals(mm) 3.5 Supported equipment PLC Dimension vertical(mm) 48.5
Dimension width(mm) 42 Dimension depth(mm) 85 Rated Voltage(V) DC4 to 30
Rated Current(A) 6/1/2 Terminal Block, Wire Connection Method Screwless Wire, Compatible Cross Section(mm2) 0.08 to 1.5
Wire, Compatible AWG Size(AWG) 28 to 14 Compatible Wire Coating Outer Diameter(mm) 3.4 Wire Peeling Length(mm) 5–6
Recommended tools 210-719, 210-119SB

Please check the type/dimensions/specifications of the part PM-M32A-NR739/3.5 in the Connector Terminal Block for Control Panels, PM-32 Series series.

Products with similar specification

Part Number
PM-M32B-NR739/3.5
PM-M32C-NR739/3.5
PM-M32D-NR739/3.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSupported equipment manufacturer Input/output type Other Applicable Equipment Manufacturer Note

฿ 1,961.91

1 Piece(s) 5 Day(s) 10OmronOutputYokogawa Electric / Hitachi Industrial EquipmentRated Current Details: Between Adjacent Homopolar Common Terminal Blocks: 6 A, Between Signal & Common Terminal Block and Connector: 1 A, Between Common Terminal Block and Connector: 2 A

฿ 1,963.05

1 Piece(s) 5 Day(s) 10Mitsubishi Electric-Hitachi / Fuji ElectricRated Current Details: Between Adjacent Homopolar Common Terminal Blocks: 6 A, Between Signal & Common Terminal Block and Connector: 1 A, Between Common Terminal Block and Connector Pin: 2 A

฿ 1,961.91

1 Piece(s) 3 Day(s) 10KEYENCEInput / Output-Rated Current Details: Between Adjacent Homopolar Common Terminal Blocks: 6 A, Between Signal & Common Terminal Block and Connector: 1 A, Between Common Terminal Block and Connector: 2 A