End Plate for Terminal Block for Relaying

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon. - The product images are representative only. Please refer to the manufacturer's catalog for shape details.
Product Description
End plate to be attached to the end of the terminal block.
[Features]
·Covers and insulates the open surface of the terminal block (the side where the conductive part is exposed).
·Different colors such as gray and orange are available for the rail mount terminal block.
[Applications]
·Use 1 sheet at the end of the terminal block.
·As a mark for grouping terminal blocks.
Product image of End Plate for Relay Terminal Block

Product Image (260-361)

Product Image (260-371)

Product Image (261-361)

Product Image (261-371)

Product Image (262-361)

Product Image (264-361)

Product Image (264-368/264-369)

Product Image (264-371)

Product Image (279-308)

Product Image (2002-3291)

Product Image (2002-3292)

Product Image (2004-1293)

Product Image (2004-1294)

Product Image (2004-1393)

Product Image (2004-1394)

Product Image (2004-1493)

Product Image (2004-1494)

Product Image (2006-1293)

Product Image (2006-1294)

Product Image (2006-1393)

Product Image (2006-1394)
- *For other types and part numbers, please refer to the catalog.
Details
260-361
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 3 mm / 0.118 in | |
| Height | 17 mm / 0.669 Inch | |
| Length | 25 mm / 0.984 in | |
| Color | Gray | |
| Fire load [MJ] | 0.027 | MJ |
| Weight [g] | 0.897 | g |
260-371
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 3 mm / 0.118 in | |
| Height | 17 mm / 0.669 Inch | |
| Length | 25 mm / 0.984 in | |
| Color | Gray | |
| Fire load [MJ] | 0.026 | MJ |
| Weight [g] | 0.862 | g |
261-361
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 3 mm / 0.118 in | |
| Height | 18 mm / 0.709 Inch | |
| Length | 28 mm /1.102 in | |
| Color | Gray | |
| Fire load [MJ] | 0.033 | MJ |
| Weight [g] | 1.09 | g |
261-371
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 3 mm / 0.118 in | |
| Height | 18 mm / 0.709 Inch | |
| Length | 28 mm /1.102 in | |
| Color | Gray | |
| Fire load [MJ] | 0.03 | MJ |
| Weight [g] | 1.01 | g |
262-361
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 3 mm / 0.118 in | |
| Height | 23 mm /0.906 Inch | |
| Length | 33.4 mm /1.315 in | |
| Color | Gray | |
| Fire load [MJ] | 0.056 | MJ |
| Weight [g] | 1.851 | g |
264-361
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 4 mm / 0.157 in | |
| Height | 22.1 mm/0.87 Inch | |
| Height from the top of the DIN rail | 22.1 mm /0.87 in | |
| Length | 32 mm/1.26 in | |
| Color | Gray | |
| Fire load [MJ] | 0.06 | MJ |
| Weight [g] | 2.003 | g |
264-368
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 4 mm /0.157 in | |
| Height | 24.5 mm /0.965 Inch | |
| Length | 32 mm / 1.26 in | |
| Color | Gray | |
| Fire load [MJ] | 0.048 | MJ |
| Weight [g] | 1.6 | g |
264-369
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 4 mm / 0.157 in | |
| Height | 24.5 mm /0.965 Inch | |
| Length | 32 mm / 1.26 in | |
| Color | Gray | |
| Fire load [MJ] | 0.048 | MJ |
| Weight [g] | 1.6 | g |
264-371
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 4 mm / 0.157 in | |
| Height | 22.1 mm / 0.87 Inch | |
| Length | 32 mm / 1.26 in | |
| Color | Gray | |
| Fire load [MJ] | 0.056 | MJ |
| Weight [g] | 2 | g |
279-308
| Name | Value | Unit |
|---|---|---|
| Packing type from SAP | BOX | |
| Width | 2 mm / 0.079 in | |
| Height | 27 mm /1.063 Inch | |
| Length | 61.8 mm /2.433 in | |
| Color | Gray | |
| Fire load [MJ] | 0.067 | MJ |
| Weight [g] | 2.22 | g |
- *For other types and part numbers, please refer to the catalog.