Control Cabinet CCG

Brand :
KAWAMURA

Caution

    Product Description

    Made from iron plate / indoor use - exposed / iron sheet plate / latch lock

    [Features]
    ● Compared to a conventional model, the door surface equipment mounting space and the board size were increased.
    ● Mounts to the channel base using a catch type structure that can easily be detached. (Excluding small size)
    ● There is very little space to open and close the door, and it can be installed closer to the wall.
    [Specifications]
    ● Protective structure: IP4X
    ● Structure: Latch lock with key, with sealing
    ● Mounting board: Steel board 1.6mm/ with grid scale
    ● Plate thickness: Widths of 350 mm or lower - Door 1.2 mm, Body 1.2 mm
    Widths of 400 mm or higher - Door 1.6 mm, Body 1.2 mm
    ● Handle: Latch KR-60-1 (keyless)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat