(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economy type 30AF
[Features]
NB3□E-□□
· Frame :30AF
· Number of poles, number of elements:2P2E (NB32E-□□) 3P3E (NB33E-□□)
· Rated voltage :AC500V
· Rated current:3A / 5A / 10A / 15A / 20A / 30A six types
· Electrical Appliance and material Safety Law
· Conforms to JIS standard:C8201-2-1 Annex1, 2
Part Number |
---|
NB32E-3MW |
NB32E-5MW |
NB32E-10MW |
NB32E-15MW |
NB33E-3MW |
NB33E-5MW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Poles | Rated Current (A) | Dimension width (mm) | Included equipment that can be mounted |
---|---|---|---|---|---|---|---|---|---|
฿ 1,124.09 | CIRCIT BRAEAKER | 1 Piece(s) | 19 Day(s) | 2 | 3 | 45 | Alarm switch: AL / auxiliary switch: AX / handle lock: HL / terminal cover: T (included) | ||
฿ 1,124.09 | CIRCIT BRAEAKER | 1 Piece(s) | 19 Day(s) | 2 | 5 | 45 | Alarm switch: AL / auxiliary switch: AX / handle lock: HL / terminal cover: T (included) | ||
฿ 1,124.09 | CIRCIT BRAEAKER | 1 Piece(s) | 12 Day(s) | 2 | 10 | 45 | Alarm switch: AL / auxiliary switch: AX / handle lock: HL / terminal cover: T (included) | ||
฿ 1,124.09 | CIRCIT BRAEAKER | 1 Piece(s) | 19 Day(s) | 2 | 15 | 45 | Alarm switch: AL / auxiliary switch: AX / handle lock: HL / terminal cover: T (included) | ||
฿ 1,391.28 | CIRCIT BRAEAKER | 1 Piece(s) | 19 Day(s) | 3 | 3 | 68 | Alarm switch: AL / auxiliary switch: AX / alarm auxiliary switch: XL /handle lock: HL / terminal cover: T (included) | ||
฿ 1,382.18 | CIRCIT BRAEAKER | 1 Piece(s) | 12 Day(s) | 3 | 5 | 68 | Alarm switch: AL / auxiliary switch: AX / alarm auxiliary switch: XL /handle lock: HL / terminal cover: T (included) |
Loading...
Ampere frame | 30AF | Rated block capacity AC 200 V(kA) | 2.5 | Rated block capacity AC 400 V(kA) | 1.5 |
---|---|---|---|---|---|
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Dimension height(mm) | 96 |
Dimension depth(mm) | 52 | Rated insulation voltage AC(V) | 500 | 引外し方式 | Completely Electromagnetic Type |
Standard connection method | Wire press terminal | Reverse Connections | Non-Compatible | Mounting pitch length × width(mm) | 84 |
Note | Accessories Mount screws: two for iron plate, two for wooden plate, Terminal cover: two pieces, Stamping pine: two pieces |
How can we improve?
How can we improve?