1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switching Power Supply (DIN Series) (MDR-20-5)

SWITCHING POWER SUPPLY

Switching Power Supply (DIN Series) (MDR-20-5)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]· Universal AC input / Full range· Installed on DIN rail TS35 / 7.5 or 15· Protections: Short circuit / Overload / Overvoltage· No load power consumption <0.75 W (<1 W for MDR-100)· LED indicator for power on· NEC class 2 / LPS compliant (selected models)· Built-in active PFC and over temp. protection (MDR-100)· DC OK signal output (MDR-10/20)· DC OK relay contact (MDR-40/60/100)· Cooling by free air convection· 100% full load burn-in test

 
Part Number
MDR-20-5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

฿ 646.00

฿ 553.69

SWITCHING POWER SUPPLY 1 Piece(s) 2 Day(s) -20DC5V3European formatCE / UL / CUL / TUV22.5 ~ 9022.5 ~ 90100--385~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage76%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

Loading...

  1. 1

Basic Information

Shape DIN rail direct attachment Single/multi Single Input Voltage AC/DC

Please check the type/dimensions/specifications of the part MDR-20-5 in the Switching Power Supply (DIN Series) series.

Products with similar specification

Part Number
MDR-100-12
MDR-100-24
MDR-20-12
MDR-40-12
MDR-40-24
MDR-60-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
Rated output current 2 for DC 12 V
(A)
Rated output current 3 for DC 5 V
(A)
AC Input Voltage Range AC Input current (Maximum) DC adjustment range Effi. Overload protection Over voltage protection Withstand Voltage Operating temperature Safety Standard EMC standards

฿ 1,615.00

1 Piece(s) 65 Day(s) -100DC12V7.5European formatUL / CE / TUV / CUL55 ~ 9055 ~ 90100-7.5-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage83%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 2,051.61

1 Piece(s) Same day -96 ~ 100DC24V4European formatUL / CE / TUV / CUL55 ~ 9055 ~ 901004--85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-10~+60°CUL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 646.00

1 Piece(s) Same day -20DC12V1.67European formatUL / CE / TUV / CUL22.5 ~ 9022.5 ~ 90100-1.67-85~264VAC; 120~370VDCCold start, 20A at 115VAC, 40A at 230VAC±10% rated output voltage80%105%~160% constant current limiting, auto-recovery115%~135% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 855.67

1 Piece(s) 65 Day(s) -40DC12V3.33European formatUL / CE / TUV / CUL40 ~ 9040 ~ 90100-3.33-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 855.67

1 Piece(s) Same day -40 ~ 40.8DC24V1.7European formatUL / CE / TUV / CUL40 ~ 9040 ~ 901001.7--85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage88%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)

฿ 935.00

1 Piece(s) Same day -60DC12V5European formatUL / CE / TUV / CUL40 ~ 9040 ~ 90100-5-85~264VAC; 120~370VDCCold start, 30A at 115VAC, 60A at 230VAC0~+20% rated output voltage86%105%~150% constant current limiting, auto-recovery125%~150% rated output voltageI/P-O/P:3kVAC, I/P-FG:2kVAC, 1minute-20~+70°C (refer to output derating curve)UL508, TUV EN60950-1 approved; MDR-40/60 also approved for UL60950-1, ANSI/ISA 12.12.01-2013 Class I, Div. 2 Group A, B, C, D Hazardous Locations T4EN55022 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN61000-6-2 heavy industry level (MDR-40/60/100)