1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrinkable Tube - HIT-TUBE

HKH

Heat Shrinkable Tube - HIT-TUBE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,859.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Hit-Tube EG series is heat shrinking tube that radiates electrons on a flame retardant polyolefin to perform cross-linking and retain heat resistance and shape memory effects. It can be used for insulation in electrical equipment and electronic parts, terminal processing during electronic processing, and protection of mechanical properties of connecting parts. This product is environmentally friendly and does not include polybrominated biphenyls or polybrominated diphenyl ethers that generate dioxins. * Please note that the 1-m version of this product is only available for purchase in quantities of 10 or more.

Part Number
HIT-TUBE-EG6(Z)-1.0-クロ-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,859.61

HKH 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Internal diameter (before contraction)(mm) 1 Wall Thickness (after shrinking)(mm) 0.33 Color Black
Flame Retardant Available Adhesive NA Tube Length(mm) 200000
Special Function/Application Heat Resistant Representative Standard UL / CSA Rated Voltage(V) 600
Internal diameter after contraction (130°C x 30 minutes)(mm) 0.5 or Less Other special functions Shape memory effect Other applicable standards Electrical Appliance And Material Safety Law (-F-)
Flame-Retardant Grade VW-1 Rate temperature(°C) 125 Note The value for the wall thickness (after shrink) indicates the minimum thickness of part.

Please check the type/dimensions/specifications of the part HIT-TUBE-EG6(Z)-1.0-クロ-200 in the Heat Shrinkable Tube - HIT-TUBE series.