1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Flex CFPE- Power Cable

Chain Flex CFPE- Power Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 348.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports high loads
● TPE jacketing
● Oil and bio-oil resistant
● Flame retardant
● UV resistant

Application
● For indoor and outdoor use
● Particularly suited to free-span travel and sliding travel (maximum length 400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures, etc.

 
Part Number
CFPE.15.01-1.5SQ-1
CFPE.15.01-1.5SQ-2
CFPE.15.01-1.5SQ-3
CFPE.15.01-1.5SQ-4
CFPE.15.01-1.5SQ-5
CFPE.15.01-1.5SQ-6
CFPE.15.01-1.5SQ-7
CFPE.15.01-1.5SQ-8
CFPE.15.01-1.5SQ-9
CFPE.15.01-1.5SQ-10
CFPE.15.01-1.5SQ-11
CFPE.15.01-1.5SQ-12
CFPE.15.01-1.5SQ-13
CFPE.15.01-1.5SQ-14
CFPE.15.01-1.5SQ-15
CFPE.15.01-1.5SQ-16
CFPE.15.01-1.5SQ-17
CFPE.15.01-1.5SQ-18
CFPE.15.01-1.5SQ-19
CFPE.15.01-1.5SQ-20
CFPE.15.01-1.5SQ-21
CFPE.15.01-1.5SQ-22
CFPE.15.01-1.5SQ-23
CFPE.15.01-1.5SQ-24
CFPE.15.01-1.5SQ-25
CFPE.15.01-1.5SQ-26
CFPE.15.01-1.5SQ-27
CFPE.15.01-1.5SQ-28
CFPE.15.01-1.5SQ-29
CFPE.15.01-1.5SQ-30
CFPE.15.01-1.5SQ-31
CFPE.15.01-1.5SQ-32
CFPE.15.01-1.5SQ-33
CFPE.15.01-1.5SQ-34
CFPE.15.01-1.5SQ-35
CFPE.15.01-1.5SQ-36
CFPE.15.01-1.5SQ-37
CFPE.15.01-1.5SQ-38
CFPE.15.01-1.5SQ-39
CFPE.15.01-1.5SQ-40
CFPE.15.01-1.5SQ-41
CFPE.15.01-1.5SQ-42
CFPE.15.01-1.5SQ-43
CFPE.15.01-1.5SQ-44
CFPE.15.01-1.5SQ-45
CFPE.15.01-1.5SQ-46
CFPE.15.01-1.5SQ-47
CFPE.15.01-1.5SQ-48
CFPE.15.01-1.5SQ-49
CFPE.15.01-1.5SQ-50
CFPE.15.01-1.5SQ-51
CFPE.15.01-1.5SQ-52
CFPE.15.01-1.5SQ-53
CFPE.15.01-1.5SQ-54
CFPE.15.01-1.5SQ-55
CFPE.15.01-1.5SQ-56
CFPE.15.01-1.5SQ-57
CFPE.15.01-1.5SQ-58
CFPE.15.01-1.5SQ-59
CFPE.15.01-1.5SQ-60
CFPE.15.01-1.5SQ-61
CFPE.15.01-1.5SQ-62
CFPE.15.01-1.5SQ-63
CFPE.15.01-1.5SQ-64
CFPE.15.01-1.5SQ-65
CFPE.15.01-1.5SQ-66
CFPE.15.01-1.5SQ-67
CFPE.15.01-1.5SQ-68
CFPE.15.01-1.5SQ-69
CFPE.15.01-1.5SQ-70
CFPE.15.01-1.5SQ-71
CFPE.15.01-1.5SQ-72
CFPE.15.01-1.5SQ-73
CFPE.15.01-1.5SQ-74
CFPE.15.01-1.5SQ-75
CFPE.15.01-1.5SQ-76
CFPE.15.01-1.5SQ-77
CFPE.15.01-1.5SQ-78
CFPE.15.01-1.5SQ-79
CFPE.15.01-1.5SQ-80
CFPE.15.01-1.5SQ-81
CFPE.15.01-1.5SQ-82
CFPE.15.01-1.5SQ-83
CFPE.15.01-1.5SQ-84
CFPE.15.01-1.5SQ-85
CFPE.15.01-1.5SQ-86
CFPE.15.01-1.5SQ-87
CFPE.15.01-1.5SQ-88
CFPE.15.01-1.5SQ-89
CFPE.15.01-1.5SQ-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Other standards

฿ 348.80

CABLE 1 Piece(s) 5 Day(s) 1011.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed

฿ 591.71

CABLE 1 Piece(s) 5 Day(s) 1021.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2013: Used of UL (AWM) cable allowed

฿ 834.61

CABLE 1 Piece(s) 5 Day(s) 1031.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2014: Used of UL (AWM) cable allowed

฿ 1,077.51

CABLE 1 Piece(s) 5 Day(s) 1041.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2015: Used of UL (AWM) cable allowed

฿ 1,320.42

CABLE 1 Piece(s) 5 Day(s) 1051.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2016: Used of UL (AWM) cable allowed

฿ 1,563.33

CABLE 1 Piece(s) 5 Day(s) 1061.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2017: Used of UL (AWM) cable allowed

฿ 1,806.23

CABLE 1 Piece(s) 5 Day(s) 1071.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2018: Used of UL (AWM) cable allowed

฿ 2,049.14

CABLE 1 Piece(s) 5 Day(s) 1081.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2019: Used of UL (AWM) cable allowed

฿ 2,292.04

CABLE 1 Piece(s) 5 Day(s) 1091.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2020: Used of UL (AWM) cable allowed

฿ 2,534.95

CABLE 1 Piece(s) 5 Day(s) 10101.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2021: Used of UL (AWM) cable allowed

฿ 2,777.85

CABLE 1 Piece(s) 5 Day(s) 10111.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2022: Used of UL (AWM) cable allowed

฿ 3,020.76

CABLE 1 Piece(s) 5 Day(s) 10121.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2023: Used of UL (AWM) cable allowed

฿ 3,263.66

CABLE 1 Piece(s) 5 Day(s) 10131.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2024: Used of UL (AWM) cable allowed

฿ 3,506.57

CABLE 1 Piece(s) 5 Day(s) 10141.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2025: Used of UL (AWM) cable allowed

฿ 3,749.48

CABLE 1 Piece(s) 5 Day(s) 10151.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2026: Used of UL (AWM) cable allowed

฿ 3,992.38

CABLE 1 Piece(s) 5 Day(s) 10161.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2027: Used of UL (AWM) cable allowed

฿ 4,235.28

CABLE 1 Piece(s) 5 Day(s) 10171.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2028: Used of UL (AWM) cable allowed

฿ 4,478.19

CABLE 1 Piece(s) 5 Day(s) 10181.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2029: Used of UL (AWM) cable allowed

฿ 4,721.10

CABLE 1 Piece(s) 5 Day(s) 10191.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2030: Used of UL (AWM) cable allowed

฿ 4,964.00

CABLE 1 Piece(s) 5 Day(s) 10201.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2031: Used of UL (AWM) cable allowed

฿ 5,206.91

CABLE 1 Piece(s) 5 Day(s) 10211.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2032: Used of UL (AWM) cable allowed

฿ 5,449.82

CABLE 1 Piece(s) 5 Day(s) 10221.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2033: Used of UL (AWM) cable allowed

฿ 5,692.72

CABLE 1 Piece(s) 5 Day(s) 10231.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2034: Used of UL (AWM) cable allowed

฿ 5,935.62

CABLE 1 Piece(s) 5 Day(s) 10241.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2035: Used of UL (AWM) cable allowed

฿ 6,178.53

CABLE 1 Piece(s) 5 Day(s) 10251.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2036: Used of UL (AWM) cable allowed

฿ 6,421.44

CABLE 1 Piece(s) 5 Day(s) 10261.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2037: Used of UL (AWM) cable allowed

฿ 6,664.34

CABLE 1 Piece(s) 5 Day(s) 10271.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2038: Used of UL (AWM) cable allowed

฿ 6,907.24

CABLE 1 Piece(s) 5 Day(s) 10281.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2039: Used of UL (AWM) cable allowed

฿ 7,150.16

CABLE 1 Piece(s) 5 Day(s) 10291.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2040: Used of UL (AWM) cable allowed

฿ 7,393.06

CABLE 1 Piece(s) 5 Day(s) 10301.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2041: Used of UL (AWM) cable allowed

฿ 7,635.96

CABLE 1 Piece(s) 5 Day(s) 10311.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2042: Used of UL (AWM) cable allowed

฿ 7,878.86

CABLE 1 Piece(s) 5 Day(s) 10321.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2043: Used of UL (AWM) cable allowed

฿ 8,121.78

CABLE 1 Piece(s) 5 Day(s) 10331.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2044: Used of UL (AWM) cable allowed

฿ 8,364.68

CABLE 1 Piece(s) 5 Day(s) 10341.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2045: Used of UL (AWM) cable allowed

฿ 8,607.58

CABLE 1 Piece(s) 5 Day(s) 10351.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2046: Used of UL (AWM) cable allowed

฿ 8,850.49

CABLE 1 Piece(s) 5 Day(s) 10361.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2047: Used of UL (AWM) cable allowed

฿ 9,093.40

CABLE 1 Piece(s) 5 Day(s) 10371.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2048: Used of UL (AWM) cable allowed

฿ 9,336.30

CABLE 1 Piece(s) 5 Day(s) 10381.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2049: Used of UL (AWM) cable allowed

฿ 9,579.20

CABLE 1 Piece(s) 5 Day(s) 10391.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2050: Used of UL (AWM) cable allowed

฿ 9,822.11

CABLE 1 Piece(s) 5 Day(s) 10401.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2051: Used of UL (AWM) cable allowed

฿ 10,065.02

CABLE 1 Piece(s) 5 Day(s) 10411.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2052: Used of UL (AWM) cable allowed

฿ 10,307.92

CABLE 1 Piece(s) 5 Day(s) 10421.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2053: Used of UL (AWM) cable allowed

฿ 10,550.83

CABLE 1 Piece(s) 5 Day(s) 10431.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2054: Used of UL (AWM) cable allowed

฿ 10,793.73

CABLE 1 Piece(s) 5 Day(s) 10441.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2055: Used of UL (AWM) cable allowed

฿ 11,036.64

CABLE 1 Piece(s) 5 Day(s) 10451.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2056: Used of UL (AWM) cable allowed

฿ 11,279.54

CABLE 1 Piece(s) 5 Day(s) 10461.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2057: Used of UL (AWM) cable allowed

฿ 11,522.45

CABLE 1 Piece(s) 5 Day(s) 10471.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2058: Used of UL (AWM) cable allowed

฿ 11,765.35

CABLE 1 Piece(s) 5 Day(s) 10481.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2059: Used of UL (AWM) cable allowed

฿ 12,008.26

CABLE 1 Piece(s) 5 Day(s) 10491.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2060: Used of UL (AWM) cable allowed

฿ 12,251.17

CABLE 1 Piece(s) 5 Day(s) 10501.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2061: Used of UL (AWM) cable allowed

฿ 12,494.07

CABLE 1 Piece(s) 5 Day(s) 10511.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2062: Used of UL (AWM) cable allowed

฿ 12,736.97

CABLE 1 Piece(s) 5 Day(s) 10521.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2063: Used of UL (AWM) cable allowed

฿ 12,979.88

CABLE 1 Piece(s) 5 Day(s) 10531.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2064: Used of UL (AWM) cable allowed

฿ 13,222.79

CABLE 1 Piece(s) 5 Day(s) 10541.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2065: Used of UL (AWM) cable allowed

฿ 13,465.69

CABLE 1 Piece(s) 5 Day(s) 10551.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2066: Used of UL (AWM) cable allowed

฿ 13,708.59

CABLE 1 Piece(s) 5 Day(s) 10561.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2067: Used of UL (AWM) cable allowed

฿ 13,951.51

CABLE 1 Piece(s) 5 Day(s) 10571.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2068: Used of UL (AWM) cable allowed

฿ 14,194.41

CABLE 1 Piece(s) 5 Day(s) 10581.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2069: Used of UL (AWM) cable allowed

฿ 14,437.31

CABLE 1 Piece(s) 5 Day(s) 10591.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2070: Used of UL (AWM) cable allowed

฿ 14,680.21

CABLE 1 Piece(s) 5 Day(s) 10601.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2071: Used of UL (AWM) cable allowed

฿ 14,923.13

CABLE 1 Piece(s) 5 Day(s) 10611.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2072: Used of UL (AWM) cable allowed

฿ 15,166.03

CABLE 1 Piece(s) 5 Day(s) 10621.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2073: Used of UL (AWM) cable allowed

฿ 15,408.93

CABLE 1 Piece(s) 5 Day(s) 10631.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2074: Used of UL (AWM) cable allowed

฿ 15,651.83

CABLE 1 Piece(s) 5 Day(s) 10641.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2075: Used of UL (AWM) cable allowed

฿ 15,894.75

CABLE 1 Piece(s) 5 Day(s) 10651.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2076: Used of UL (AWM) cable allowed

฿ 16,137.65

CABLE 1 Piece(s) 5 Day(s) 10661.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2077: Used of UL (AWM) cable allowed

฿ 16,380.55

CABLE 1 Piece(s) 5 Day(s) 10671.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2078: Used of UL (AWM) cable allowed

฿ 16,623.46

CABLE 1 Piece(s) 5 Day(s) 10681.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2079: Used of UL (AWM) cable allowed

฿ 16,866.37

CABLE 1 Piece(s) 5 Day(s) 10691.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2080: Used of UL (AWM) cable allowed

฿ 17,109.27

CABLE 1 Piece(s) 5 Day(s) 10701.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2081: Used of UL (AWM) cable allowed

฿ 17,352.17

CABLE 1 Piece(s) 5 Day(s) 10711.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2082: Used of UL (AWM) cable allowed

฿ 17,595.09

CABLE 1 Piece(s) 5 Day(s) 10721.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2083: Used of UL (AWM) cable allowed

฿ 17,837.99

CABLE 1 Piece(s) 5 Day(s) 10731.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2084: Used of UL (AWM) cable allowed

฿ 18,080.89

CABLE 1 Piece(s) 5 Day(s) 10741.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2085: Used of UL (AWM) cable allowed

฿ 18,323.80

CABLE 1 Piece(s) 5 Day(s) 10751.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2086: Used of UL (AWM) cable allowed

฿ 18,566.71

CABLE 1 Piece(s) 5 Day(s) 10761.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2087: Used of UL (AWM) cable allowed

฿ 18,809.61

CABLE 1 Piece(s) 5 Day(s) 10771.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2088: Used of UL (AWM) cable allowed

฿ 19,052.51

CABLE 1 Piece(s) 5 Day(s) 10781.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2089: Used of UL (AWM) cable allowed

฿ 19,295.42

CABLE 1 Piece(s) 5 Day(s) 10791.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2090: Used of UL (AWM) cable allowed

฿ 19,538.33

CABLE 1 Piece(s) 5 Day(s) 10801.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2091: Used of UL (AWM) cable allowed

฿ 19,781.23

CABLE 1 Piece(s) 5 Day(s) 10811.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2092: Used of UL (AWM) cable allowed

฿ 20,024.14

CABLE 1 Piece(s) 5 Day(s) 10821.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2093: Used of UL (AWM) cable allowed

฿ 20,267.04

CABLE 1 Piece(s) 5 Day(s) 10831.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2094: Used of UL (AWM) cable allowed

฿ 20,509.95

CABLE 1 Piece(s) 5 Day(s) 10841.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2095: Used of UL (AWM) cable allowed

฿ 20,752.85

CABLE 1 Piece(s) 5 Day(s) 10851.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2096: Used of UL (AWM) cable allowed

฿ 20,995.76

CABLE 1 Piece(s) 5 Day(s) 10861.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2097: Used of UL (AWM) cable allowed

฿ 21,238.66

CABLE 1 Piece(s) 5 Day(s) 10871.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2098: Used of UL (AWM) cable allowed

฿ 21,481.57

CABLE 1 Piece(s) 5 Day(s) 10881.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2099: Used of UL (AWM) cable allowed

฿ 21,724.48

CABLE 1 Piece(s) 5 Day(s) 10891.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2100: Used of UL (AWM) cable allowed

฿ 21,967.38

CABLE 1 Piece(s) 5 Day(s) 10901.54301613.321ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2101: Used of UL (AWM) cable allowed

Loading...

Basic Information

Number Of Cores(Core) 1 Rated Voltage 600/1000V Shield NA
Properties Oil Resistance / Weatherproof Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Black
Grounding Wire GY (green/yellow) colored Sheath (outer coating) material Low adhesiveness TPE admixture Insulation body materials TPE admixture
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 6 Maximum acceleration(m/s2) 100
Stroke Up to 400m Twist(° (1 m)) ±90 Other cable properties Flame retardant and silicone free
Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors