(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant
Application
● Intended for indoor use, but may be used outdoors in environments with temperatures of 5°C or more
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, material handling equipment, and indoor cranes, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 505.48 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1 | ||
฿ 905.07 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | ||
฿ 1,304.66 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 3 | ||
฿ 1,704.23 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 4 | ||
฿ 2,103.82 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 5 | ||
฿ 2,503.41 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | ||
฿ 2,903.00 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 7 | ||
฿ 3,302.58 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 8 | ||
฿ 3,702.16 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 9 | ||
฿ 4,101.75 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | ||
฿ 4,501.34 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 11 | ||
฿ 4,900.92 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 12 | ||
฿ 5,300.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 13 | ||
฿ 5,700.09 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 14 | ||
฿ 6,099.68 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 15 | ||
฿ 6,499.26 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 16 | ||
฿ 6,898.85 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 17 | ||
฿ 7,298.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 18 | ||
฿ 7,698.02 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 19 | ||
฿ 8,097.60 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | ||
฿ 8,497.19 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 21 | ||
฿ 8,896.78 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | ||
฿ 9,296.37 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 23 | ||
฿ 9,695.94 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 24 | ||
฿ 10,095.53 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | ||
฿ 10,495.12 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | ||
฿ 10,894.71 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 27 | ||
฿ 11,294.30 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 28 | ||
฿ 11,693.87 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 29 | ||
฿ 12,093.46 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 30 | ||
฿ 12,493.05 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 31 | ||
฿ 12,892.64 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 32 | ||
฿ 13,292.22 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 33 | ||
฿ 13,691.80 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 34 | ||
฿ 14,091.39 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 35 | ||
฿ 14,490.98 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 36 | ||
฿ 14,890.56 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 37 | ||
฿ 15,290.14 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 38 | ||
฿ 15,689.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 39 | ||
฿ 16,089.32 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 40 | ||
฿ 16,488.90 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 41 | ||
฿ 16,888.49 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 42 | ||
฿ 17,288.07 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 43 | ||
฿ 17,687.66 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 44 | ||
฿ 18,087.24 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 45 | ||
฿ 18,486.83 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 46 | ||
฿ 18,886.42 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 47 | ||
฿ 19,286.00 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 48 | ||
฿ 19,685.58 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 49 | ||
฿ 20,085.17 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | ||
฿ 20,484.76 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 51 | ||
฿ 20,884.35 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 52 | ||
฿ 21,283.92 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 53 | ||
฿ 21,683.51 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 54 | ||
฿ 22,083.10 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 55 | ||
฿ 22,482.69 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 56 | ||
฿ 22,882.27 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 57 | ||
฿ 23,281.85 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 58 | ||
฿ 23,681.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 59 | ||
฿ 24,081.03 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 60 | ||
฿ 24,480.61 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 61 | ||
฿ 24,880.20 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 62 | ||
฿ 25,279.78 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 63 | ||
฿ 25,679.37 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 64 | ||
฿ 26,078.95 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 65 | ||
฿ 26,478.54 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 66 | ||
฿ 26,878.13 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 67 | ||
฿ 27,277.71 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 68 | ||
฿ 27,677.29 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 69 | ||
฿ 28,076.88 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 70 | ||
฿ 28,476.47 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 71 | ||
฿ 28,876.06 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 72 | ||
฿ 29,275.63 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 73 | ||
฿ 29,675.22 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 74 | ||
฿ 30,074.81 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 75 | ||
฿ 30,474.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 76 | ||
฿ 30,873.99 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 77 | ||
฿ 31,273.56 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 78 | ||
฿ 31,673.15 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 79 | ||
฿ 32,072.74 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 80 | ||
฿ 32,472.33 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 81 | ||
฿ 32,871.91 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 82 | ||
฿ 33,271.49 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 83 | ||
฿ 33,671.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 84 | ||
฿ 34,070.67 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 85 | ||
฿ 34,470.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 86 | ||
฿ 34,869.84 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 87 | ||
฿ 35,269.42 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 88 | ||
฿ 35,669.01 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 89 | ||
฿ 36,068.59 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 90 |
Loading...
Conductor Cross Section(mm2) | 0.5/0.25 | Number Of Cores(Core) | 7 | Finished outer diameter(mm) | 7 |
---|---|---|---|---|---|
Rated Voltage | 50V | Shield | Tin plated copper braid | Properties | Oil Resistance |
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Gray | Grounding Wire | No grounding conductor |
Sheath (outer coating) material | Low adhesiveness/oil resistance PVC admixture | Insulation body materials | PP admixture | Minimum bending radius while running(mm) | 70 |
Minimum bending radius when fixed(mm) | 35 | Free span maximum running speed(m/s) | 5 | Slide maximum running speed(m/s) | 3 |
Maximum acceleration(m/s2) | 30 | Stroke | Up to 10m | Other standards | ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed |
Other cable properties | Flame retardant and silicone free | Note 1 | Number of cores: 0.5 mm2 x 5, 0.25 mm2 x 2 core |
How can we improve?
How can we improve?