1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Flex CF211- Twisted Pair Cable, with Shield

Chain Flex CF211- Twisted Pair Cable, with Shield
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 270.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant

Application
● Intended for indoor use, but may be used outdoors in environments with temperatures of 5°C or more
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, material handling equipment, and indoor cranes, etc.

 
Part Number
CF211.02.01.02-0.25SQ-(1X2)-1
CF211.02.01.02-0.25SQ-(1X2)-2
CF211.02.01.02-0.25SQ-(1X2)-3
CF211.02.01.02-0.25SQ-(1X2)-4
CF211.02.01.02-0.25SQ-(1X2)-5
CF211.02.01.02-0.25SQ-(1X2)-6
CF211.02.01.02-0.25SQ-(1X2)-7
CF211.02.01.02-0.25SQ-(1X2)-8
CF211.02.01.02-0.25SQ-(1X2)-9
CF211.02.01.02-0.25SQ-(1X2)-10
CF211.02.01.02-0.25SQ-(1X2)-11
CF211.02.01.02-0.25SQ-(1X2)-12
CF211.02.01.02-0.25SQ-(1X2)-13
CF211.02.01.02-0.25SQ-(1X2)-14
CF211.02.01.02-0.25SQ-(1X2)-15
CF211.02.01.02-0.25SQ-(1X2)-16
CF211.02.01.02-0.25SQ-(1X2)-17
CF211.02.01.02-0.25SQ-(1X2)-18
CF211.02.01.02-0.25SQ-(1X2)-19
CF211.02.01.02-0.25SQ-(1X2)-20
CF211.02.01.02-0.25SQ-(1X2)-21
CF211.02.01.02-0.25SQ-(1X2)-22
CF211.02.01.02-0.25SQ-(1X2)-23
CF211.02.01.02-0.25SQ-(1X2)-24
CF211.02.01.02-0.25SQ-(1X2)-25
CF211.02.01.02-0.25SQ-(1X2)-26
CF211.02.01.02-0.25SQ-(1X2)-27
CF211.02.01.02-0.25SQ-(1X2)-28
CF211.02.01.02-0.25SQ-(1X2)-29
CF211.02.01.02-0.25SQ-(1X2)-30
CF211.02.01.02-0.25SQ-(1X2)-31
CF211.02.01.02-0.25SQ-(1X2)-32
CF211.02.01.02-0.25SQ-(1X2)-33
CF211.02.01.02-0.25SQ-(1X2)-34
CF211.02.01.02-0.25SQ-(1X2)-35
CF211.02.01.02-0.25SQ-(1X2)-36
CF211.02.01.02-0.25SQ-(1X2)-37
CF211.02.01.02-0.25SQ-(1X2)-38
CF211.02.01.02-0.25SQ-(1X2)-39
CF211.02.01.02-0.25SQ-(1X2)-40
CF211.02.01.02-0.25SQ-(1X2)-41
CF211.02.01.02-0.25SQ-(1X2)-42
CF211.02.01.02-0.25SQ-(1X2)-43
CF211.02.01.02-0.25SQ-(1X2)-44
CF211.02.01.02-0.25SQ-(1X2)-45
CF211.02.01.02-0.25SQ-(1X2)-46
CF211.02.01.02-0.25SQ-(1X2)-47
CF211.02.01.02-0.25SQ-(1X2)-48
CF211.02.01.02-0.25SQ-(1X2)-49
CF211.02.01.02-0.25SQ-(1X2)-50
CF211.02.01.02-0.25SQ-(1X2)-51
CF211.02.01.02-0.25SQ-(1X2)-52
CF211.02.01.02-0.25SQ-(1X2)-53
CF211.02.01.02-0.25SQ-(1X2)-54
CF211.02.01.02-0.25SQ-(1X2)-55
CF211.02.01.02-0.25SQ-(1X2)-56
CF211.02.01.02-0.25SQ-(1X2)-57
CF211.02.01.02-0.25SQ-(1X2)-58
CF211.02.01.02-0.25SQ-(1X2)-59
CF211.02.01.02-0.25SQ-(1X2)-60
CF211.02.01.02-0.25SQ-(1X2)-61
CF211.02.01.02-0.25SQ-(1X2)-62
CF211.02.01.02-0.25SQ-(1X2)-63
CF211.02.01.02-0.25SQ-(1X2)-64
CF211.02.01.02-0.25SQ-(1X2)-65
CF211.02.01.02-0.25SQ-(1X2)-66
CF211.02.01.02-0.25SQ-(1X2)-67
CF211.02.01.02-0.25SQ-(1X2)-68
CF211.02.01.02-0.25SQ-(1X2)-69
CF211.02.01.02-0.25SQ-(1X2)-70
CF211.02.01.02-0.25SQ-(1X2)-71
CF211.02.01.02-0.25SQ-(1X2)-72
CF211.02.01.02-0.25SQ-(1X2)-73
CF211.02.01.02-0.25SQ-(1X2)-74
CF211.02.01.02-0.25SQ-(1X2)-75
CF211.02.01.02-0.25SQ-(1X2)-76
CF211.02.01.02-0.25SQ-(1X2)-77
CF211.02.01.02-0.25SQ-(1X2)-78
CF211.02.01.02-0.25SQ-(1X2)-79
CF211.02.01.02-0.25SQ-(1X2)-80
CF211.02.01.02-0.25SQ-(1X2)-81
CF211.02.01.02-0.25SQ-(1X2)-82
CF211.02.01.02-0.25SQ-(1X2)-83
CF211.02.01.02-0.25SQ-(1X2)-84
CF211.02.01.02-0.25SQ-(1X2)-85
CF211.02.01.02-0.25SQ-(1X2)-86
CF211.02.01.02-0.25SQ-(1X2)-87
CF211.02.01.02-0.25SQ-(1X2)-88
CF211.02.01.02-0.25SQ-(1X2)-89
CF211.02.01.02-0.25SQ-(1X2)-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Logarithm Finished outer diameter
(mm)
Minimum bending radius while running
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)
Note 1

฿ 270.86

CABLE 1 Piece(s) 5 Day(s) 1010.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 435.81

CABLE 1 Piece(s) 5 Day(s) 1020.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 600.78

CABLE 1 Piece(s) 5 Day(s) 1030.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 765.73

CABLE 1 Piece(s) 5 Day(s) 1040.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 930.70

CABLE 1 Piece(s) 5 Day(s) 1050.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 1,095.66

CABLE 1 Piece(s) 5 Day(s) 1060.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 1,260.62

CABLE 1 Piece(s) 5 Day(s) 1070.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 1,425.58

CABLE 1 Piece(s) 5 Day(s) 1080.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 1,590.54

CABLE 1 Piece(s) 5 Day(s) 1090.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 1,755.50

CABLE 1 Piece(s) 5 Day(s) 10100.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 1,920.46

CABLE 1 Piece(s) 5 Day(s) 10110.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 2,085.42

CABLE 1 Piece(s) 5 Day(s) 10120.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 2,250.38

CABLE 1 Piece(s) 5 Day(s) 10130.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 2,415.34

CABLE 1 Piece(s) 5 Day(s) 10140.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 2,580.30

CABLE 1 Piece(s) 5 Day(s) 10150.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 2,745.26

CABLE 1 Piece(s) 5 Day(s) 10160.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 2,910.22

CABLE 1 Piece(s) 5 Day(s) 10170.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 3,075.18

CABLE 1 Piece(s) 5 Day(s) 10180.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 3,240.15

CABLE 1 Piece(s) 5 Day(s) 10190.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 3,405.10

CABLE 1 Piece(s) 5 Day(s) 10200.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 3,570.07

CABLE 1 Piece(s) 5 Day(s) 10210.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 3,735.02

CABLE 1 Piece(s) 5 Day(s) 10220.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 3,899.99

CABLE 1 Piece(s) 5 Day(s) 10230.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 4,064.95

CABLE 1 Piece(s) 5 Day(s) 10240.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 4,229.91

CABLE 1 Piece(s) 5 Day(s) 10250.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 4,394.87

CABLE 1 Piece(s) 5 Day(s) 10260.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 4,559.83

CABLE 1 Piece(s) 5 Day(s) 10270.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 4,724.79

CABLE 1 Piece(s) 5 Day(s) 10280.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 4,889.75

CABLE 1 Piece(s) 5 Day(s) 10290.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 5,054.71

CABLE 1 Piece(s) 5 Day(s) 10300.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 5,219.67

CABLE 1 Piece(s) 5 Day(s) 10310.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 5,384.63

CABLE 1 Piece(s) 5 Day(s) 10320.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 5,549.59

CABLE 1 Piece(s) 5 Day(s) 10330.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 5,714.56

CABLE 1 Piece(s) 5 Day(s) 10340.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 5,879.51

CABLE 1 Piece(s) 5 Day(s) 10350.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 6,044.48

CABLE 1 Piece(s) 5 Day(s) 10360.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 6,209.43

CABLE 1 Piece(s) 5 Day(s) 10370.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 6,374.40

CABLE 1 Piece(s) 5 Day(s) 10380.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 6,539.35

CABLE 1 Piece(s) 5 Day(s) 10390.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 6,704.32

CABLE 1 Piece(s) 5 Day(s) 10400.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 6,869.27

CABLE 1 Piece(s) 5 Day(s) 10410.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 7,034.24

CABLE 1 Piece(s) 5 Day(s) 10420.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 7,199.19

CABLE 1 Piece(s) 5 Day(s) 10430.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 7,364.16

CABLE 1 Piece(s) 5 Day(s) 10440.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 7,529.11

CABLE 1 Piece(s) 5 Day(s) 10450.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 7,694.08

CABLE 1 Piece(s) 5 Day(s) 10460.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 7,859.03

CABLE 1 Piece(s) 5 Day(s) 10470.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 8,024.00

CABLE 1 Piece(s) 5 Day(s) 10480.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 8,188.96

CABLE 1 Piece(s) 5 Day(s) 10490.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 8,353.92

CABLE 1 Piece(s) 5 Day(s) 10500.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 8,518.88

CABLE 1 Piece(s) 5 Day(s) 10510.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 8,683.84

CABLE 1 Piece(s) 5 Day(s) 10520.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 8,848.80

CABLE 1 Piece(s) 5 Day(s) 10530.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 9,013.76

CABLE 1 Piece(s) 5 Day(s) 10540.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 9,178.72

CABLE 1 Piece(s) 5 Day(s) 10550.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 9,343.68

CABLE 1 Piece(s) 5 Day(s) 10560.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 9,508.64

CABLE 1 Piece(s) 5 Day(s) 10570.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 9,673.60

CABLE 1 Piece(s) 5 Day(s) 10580.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 9,838.57

CABLE 1 Piece(s) 5 Day(s) 10590.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,003.52

CABLE 1 Piece(s) 5 Day(s) 10600.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,168.49

CABLE 1 Piece(s) 5 Day(s) 10610.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,333.44

CABLE 1 Piece(s) 5 Day(s) 10620.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,498.41

CABLE 1 Piece(s) 5 Day(s) 10630.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,663.37

CABLE 1 Piece(s) 5 Day(s) 10640.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,828.33

CABLE 1 Piece(s) 5 Day(s) 10650.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 10,993.29

CABLE 1 Piece(s) 5 Day(s) 10660.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 11,158.25

CABLE 1 Piece(s) 5 Day(s) 10670.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 11,323.21

CABLE 1 Piece(s) 5 Day(s) 10680.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 11,488.17

CABLE 1 Piece(s) 5 Day(s) 10690.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 11,653.13

CABLE 1 Piece(s) 5 Day(s) 10700.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 11,818.09

CABLE 1 Piece(s) 5 Day(s) 10710.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 11,983.05

CABLE 1 Piece(s) 5 Day(s) 10720.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 12,148.01

CABLE 1 Piece(s) 5 Day(s) 10730.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 12,312.97

CABLE 1 Piece(s) 5 Day(s) 10740.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 12,477.93

CABLE 1 Piece(s) 5 Day(s) 10750.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 12,642.89

CABLE 1 Piece(s) 5 Day(s) 10760.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 12,807.86

CABLE 1 Piece(s) 5 Day(s) 10770.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 12,972.81

CABLE 1 Piece(s) 5 Day(s) 10780.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 13,137.78

CABLE 1 Piece(s) 5 Day(s) 10790.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 13,302.73

CABLE 1 Piece(s) 5 Day(s) 10800.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 13,467.70

CABLE 1 Piece(s) 5 Day(s) 10810.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 13,632.65

CABLE 1 Piece(s) 5 Day(s) 10820.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 13,797.62

CABLE 1 Piece(s) 5 Day(s) 10830.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 13,962.57

CABLE 1 Piece(s) 5 Day(s) 10840.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 14,127.54

CABLE 1 Piece(s) 5 Day(s) 10850.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 14,292.49

CABLE 1 Piece(s) 5 Day(s) 10860.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 14,457.46

CABLE 1 Piece(s) 5 Day(s) 10870.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 14,622.41

CABLE 1 Piece(s) 5 Day(s) 10880.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 14,787.38

CABLE 1 Piece(s) 5 Day(s) 10890.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

฿ 14,952.33

CABLE 1 Piece(s) 5 Day(s) 10900.2521P537.525795Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Loading...

Basic Information

Rated Voltage 300/300V Shield Tin plated copper braid Properties Oil Resistance
Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Gray Grounding Wire No grounding conductor
Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials PP admixture Free span maximum running speed(m/s) 5
Slide maximum running speed(m/s) 3 Maximum acceleration(m/s2) 50 Stroke Up to 100 m
Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free