(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
● Supports high loads
● PVC jacketing
● Oil resistant
● Flame retardant
Application
● For indoor use. Can also be used outdoors in environments at temperatures above 5°C
● Particularly suited to free-span travel and sliding travel (maximum length 100 m)
● Ideal for automated warehouse management and delivery systems, machine tools, packaging machinery, applications requiring fast movements, and indoor cranes, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) |
---|---|---|---|---|---|---|---|
฿ 742.57 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 1 | ||
฿ 1,379.26 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 2 | ||
฿ 2,015.94 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 3 | ||
฿ 2,652.61 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 4 | ||
฿ 3,289.29 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 5 | ||
฿ 3,925.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | ||
฿ 4,562.66 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 7 | ||
฿ 5,199.33 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 8 | ||
฿ 5,836.01 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 9 | ||
฿ 6,472.69 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | ||
฿ 7,109.38 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 11 | ||
฿ 7,746.06 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 12 | ||
฿ 8,382.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 13 | ||
฿ 9,019.41 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 14 | ||
฿ 9,656.09 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 15 | ||
฿ 10,292.78 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 16 | ||
฿ 10,929.45 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 17 | ||
฿ 11,566.13 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 18 | ||
฿ 12,202.81 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 19 | ||
฿ 12,839.50 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 20 | ||
฿ 13,476.17 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 21 | ||
฿ 14,112.85 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 22 | ||
฿ 14,749.53 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 23 | ||
฿ 15,386.21 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 24 | ||
฿ 16,022.90 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 25 | ||
฿ 16,659.57 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 26 | ||
฿ 17,296.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 27 | ||
฿ 17,932.93 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 28 | ||
฿ 18,569.62 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 29 | ||
฿ 19,206.29 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 30 | ||
฿ 19,842.97 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 31 | ||
฿ 20,479.65 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 32 | ||
฿ 21,116.33 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 33 | ||
฿ 21,753.01 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 34 | ||
฿ 22,389.69 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 35 | ||
฿ 23,026.37 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 36 | ||
฿ 23,663.05 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 37 | ||
฿ 24,299.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 38 | ||
฿ 24,936.41 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 39 | ||
฿ 25,573.09 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 40 | ||
฿ 26,209.77 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 41 | ||
฿ 26,846.44 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 42 | ||
฿ 27,483.13 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 43 | ||
฿ 28,119.81 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 44 | ||
฿ 28,756.49 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 45 | ||
฿ 29,393.17 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 46 | ||
฿ 30,029.84 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 47 | ||
฿ 30,666.53 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 48 | ||
฿ 31,303.21 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 49 | ||
฿ 31,939.89 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 50 | ||
฿ 32,576.56 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 51 | ||
฿ 33,213.25 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 52 | ||
฿ 33,849.93 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 53 | ||
฿ 34,486.61 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 54 | ||
฿ 35,123.28 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 55 | ||
฿ 35,759.96 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 56 | ||
฿ 36,396.65 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 57 | ||
฿ 37,033.33 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 58 | ||
฿ 37,670.00 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 59 | ||
฿ 38,306.68 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 60 | ||
฿ 38,943.37 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 61 | ||
฿ 39,580.05 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 62 | ||
฿ 40,216.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 63 | ||
฿ 40,853.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 64 | ||
฿ 41,490.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 65 | ||
฿ 42,126.77 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 66 | ||
฿ 42,763.45 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 67 | ||
฿ 43,400.12 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 68 | ||
฿ 44,036.80 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 69 | ||
฿ 44,673.49 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 70 | ||
฿ 45,310.17 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 71 | ||
฿ 45,946.84 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 72 | ||
฿ 46,583.52 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 73 | ||
฿ 47,220.20 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 74 | ||
฿ 47,856.89 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 75 | ||
฿ 48,493.57 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 76 | ||
฿ 49,130.24 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 77 | ||
฿ 49,766.92 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 78 | ||
฿ 50,403.61 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 79 | ||
฿ 51,040.29 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 80 | ||
฿ 51,676.96 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 81 | ||
฿ 52,313.64 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 82 | ||
฿ 52,950.32 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 83 | ||
฿ 53,587.01 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 84 | ||
฿ 54,223.68 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 85 | ||
฿ 54,860.36 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 86 | ||
฿ 55,497.04 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 87 | ||
฿ 56,133.73 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 88 | ||
฿ 56,770.40 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 89 | ||
฿ 57,407.08 | CABLE | 1 Piece(s) | 5 Day(s) | 10 | 90 |
Loading...
Conductor Cross Section(mm2) | 0.34 | Number Of Cores(Core) | 18 | Finished outer diameter(mm) | 11.5 |
---|---|---|---|---|---|
Rated Voltage | 300/500V | Shield | NA | Properties | Oil Resistance |
Representative Standard | UL / CE / CSA(c-UL) | Sheath (outer coating) color | Green | Grounding Wire | NA |
Sheath (outer coating) material | Low adhesiveness PVC admixture | Insulation body materials | PP admixture | Minimum bending radius while running (Stroke Length: less than 10 m)(mm) | 78.2 |
Minimum bend radius while running (stroke length: More than 10 m)(mm) | 86.25 | Minimum bending radius when fixed(mm) | 46 | Free span maximum running speed(m/s) | 10 |
Slide maximum running speed(m/s) | 5 | Maximum acceleration(m/s2) | 80 | Stroke | Up to 100 m |
Twist(° (1 m)) | ±90 | Conductor resistance(Ω/km) | 57 | Reference allowable current value (30°C)(A) | 2.2 |
Other standards | ISO class 2 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed | Other cable properties | Flame retardant and silicone free | Note 1 | Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors |
How can we improve?
How can we improve?