1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Flex CF130.UL- Control Cable

Chain Flex CF130.UL- Control Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
● Supports standard loads
● PVC jacketing
● Flame retardant

Application
● For indoor use
● Particularly suited to free-span travel and sliding travel (50m max.)
● Ideal for woodworking machinery, stone processing machinery, packaging machinery, material handling equipment, automatic adjustment equipment.

 
Part Number
CF130.02.03.UL-0.25SQ-3-1
CF130.02.03.UL-0.25SQ-3-2
CF130.02.03.UL-0.25SQ-3-3
CF130.02.03.UL-0.25SQ-3-4
CF130.02.03.UL-0.25SQ-3-5
CF130.02.03.UL-0.25SQ-3-6
CF130.02.03.UL-0.25SQ-3-7
CF130.02.03.UL-0.25SQ-3-8
CF130.02.03.UL-0.25SQ-3-9
CF130.02.03.UL-0.25SQ-3-10
CF130.02.03.UL-0.25SQ-3-11
CF130.02.03.UL-0.25SQ-3-12
CF130.02.03.UL-0.25SQ-3-13
CF130.02.03.UL-0.25SQ-3-14
CF130.02.03.UL-0.25SQ-3-15
CF130.02.03.UL-0.25SQ-3-16
CF130.02.03.UL-0.25SQ-3-17
CF130.02.03.UL-0.25SQ-3-18
CF130.02.03.UL-0.25SQ-3-19
CF130.02.03.UL-0.25SQ-3-20
CF130.02.03.UL-0.25SQ-3-21
CF130.02.03.UL-0.25SQ-3-22
CF130.02.03.UL-0.25SQ-3-23
CF130.02.03.UL-0.25SQ-3-24
CF130.02.03.UL-0.25SQ-3-25
CF130.02.03.UL-0.25SQ-3-26
CF130.02.03.UL-0.25SQ-3-27
CF130.02.03.UL-0.25SQ-3-28
CF130.02.03.UL-0.25SQ-3-29
CF130.02.03.UL-0.25SQ-3-30
CF130.02.03.UL-0.25SQ-3-31
CF130.02.03.UL-0.25SQ-3-32
CF130.02.03.UL-0.25SQ-3-33
CF130.02.03.UL-0.25SQ-3-34
CF130.02.03.UL-0.25SQ-3-35
CF130.02.03.UL-0.25SQ-3-36
CF130.02.03.UL-0.25SQ-3-37
CF130.02.03.UL-0.25SQ-3-38
CF130.02.03.UL-0.25SQ-3-39
CF130.02.03.UL-0.25SQ-3-40
CF130.02.03.UL-0.25SQ-3-41
CF130.02.03.UL-0.25SQ-3-42
CF130.02.03.UL-0.25SQ-3-43
CF130.02.03.UL-0.25SQ-3-44
CF130.02.03.UL-0.25SQ-3-45
CF130.02.03.UL-0.25SQ-3-46
CF130.02.03.UL-0.25SQ-3-47
CF130.02.03.UL-0.25SQ-3-48
CF130.02.03.UL-0.25SQ-3-49
CF130.02.03.UL-0.25SQ-3-50
CF130.02.03.UL-0.25SQ-3-51
CF130.02.03.UL-0.25SQ-3-52
CF130.02.03.UL-0.25SQ-3-53
CF130.02.03.UL-0.25SQ-3-54
CF130.02.03.UL-0.25SQ-3-55
CF130.02.03.UL-0.25SQ-3-56
CF130.02.03.UL-0.25SQ-3-57
CF130.02.03.UL-0.25SQ-3-58
CF130.02.03.UL-0.25SQ-3-59
CF130.02.03.UL-0.25SQ-3-60
CF130.02.03.UL-0.25SQ-3-61
CF130.02.03.UL-0.25SQ-3-62
CF130.02.03.UL-0.25SQ-3-63
CF130.02.03.UL-0.25SQ-3-64
CF130.02.03.UL-0.25SQ-3-65
CF130.02.03.UL-0.25SQ-3-66
CF130.02.03.UL-0.25SQ-3-67
CF130.02.03.UL-0.25SQ-3-68
CF130.02.03.UL-0.25SQ-3-69
CF130.02.03.UL-0.25SQ-3-70
CF130.02.03.UL-0.25SQ-3-71
CF130.02.03.UL-0.25SQ-3-72
CF130.02.03.UL-0.25SQ-3-73
CF130.02.03.UL-0.25SQ-3-74
CF130.02.03.UL-0.25SQ-3-75
CF130.02.03.UL-0.25SQ-3-76
CF130.02.03.UL-0.25SQ-3-77
CF130.02.03.UL-0.25SQ-3-78
CF130.02.03.UL-0.25SQ-3-79
CF130.02.03.UL-0.25SQ-3-80
CF130.02.03.UL-0.25SQ-3-81
CF130.02.03.UL-0.25SQ-3-82
CF130.02.03.UL-0.25SQ-3-83
CF130.02.03.UL-0.25SQ-3-84
CF130.02.03.UL-0.25SQ-3-85
CF130.02.03.UL-0.25SQ-3-86
CF130.02.03.UL-0.25SQ-3-87
CF130.02.03.UL-0.25SQ-3-88
CF130.02.03.UL-0.25SQ-3-89
CF130.02.03.UL-0.25SQ-3-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Rated Voltage Grounding Wire Minimum bending radius while running (Stroke Length: less than 10 m)
(mm)
Minimum bend radius while running (stroke length: More than 10 m)
(mm)
Minimum bending radius when fixed
(mm)
Conductor resistance
(Ω/km)
Reference allowable current value (30°C)
(A)

฿ 185.10

CABLE 1 Piece(s) 5 Day(s) 1010.2535[300V] 300/300V[NA] NA37.55025795

฿ 278.71

CABLE 1 Piece(s) 5 Day(s) 1020.2535[300V] 300/300V[NA] NA37.55025795

฿ 365.13

CABLE 1 Piece(s) 5 Day(s) 1030.2535[300V] 300/300V[NA] NA37.55025795

฿ 451.53

CABLE 1 Piece(s) 5 Day(s) 1040.2535[300V] 300/300V[NA] NA37.55025795

฿ 537.93

CABLE 1 Piece(s) 5 Day(s) 1050.2535[300V] 300/300V[NA] NA37.55025795

฿ 624.35

CABLE 1 Piece(s) 5 Day(s) 1060.2535[300V] 300/300V[NA] NA37.55025795

฿ 710.75

CABLE 1 Piece(s) 5 Day(s) 1070.2535[300V] 300/300V[NA] NA37.55025795

฿ 797.17

CABLE 1 Piece(s) 5 Day(s) 1080.2535[300V] 300/300V[NA] NA37.55025795

฿ 883.57

CABLE 1 Piece(s) 5 Day(s) 1090.2535[300V] 300/300V[NA] NA37.55025795

฿ 969.99

CABLE 1 Piece(s) 5 Day(s) 10100.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,056.39

CABLE 1 Piece(s) 5 Day(s) 10110.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,142.81

CABLE 1 Piece(s) 5 Day(s) 10120.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,229.21

CABLE 1 Piece(s) 5 Day(s) 10130.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,315.62

CABLE 1 Piece(s) 5 Day(s) 10140.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,402.03

CABLE 1 Piece(s) 5 Day(s) 10150.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,488.44

CABLE 1 Piece(s) 5 Day(s) 10160.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,574.85

CABLE 1 Piece(s) 5 Day(s) 10170.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,661.26

CABLE 1 Piece(s) 5 Day(s) 10180.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,747.67

CABLE 1 Piece(s) 5 Day(s) 10190.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,834.07

CABLE 1 Piece(s) 5 Day(s) 10200.2535[300V] 300/300V[NA] NA37.55025795

฿ 1,920.48

CABLE 1 Piece(s) 5 Day(s) 10210.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,006.89

CABLE 1 Piece(s) 5 Day(s) 10220.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,093.30

CABLE 1 Piece(s) 5 Day(s) 10230.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,179.71

CABLE 1 Piece(s) 5 Day(s) 10240.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,266.12

CABLE 1 Piece(s) 5 Day(s) 10250.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,352.53

CABLE 1 Piece(s) 5 Day(s) 10260.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,438.94

CABLE 1 Piece(s) 5 Day(s) 10270.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,525.34

CABLE 1 Piece(s) 5 Day(s) 10280.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,611.76

CABLE 1 Piece(s) 5 Day(s) 10290.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,698.16

CABLE 1 Piece(s) 5 Day(s) 10300.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,784.58

CABLE 1 Piece(s) 5 Day(s) 10310.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,870.98

CABLE 1 Piece(s) 5 Day(s) 10320.2535[300V] 300/300V[NA] NA37.55025795

฿ 2,957.40

CABLE 1 Piece(s) 5 Day(s) 10330.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,043.80

CABLE 1 Piece(s) 5 Day(s) 10340.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,130.20

CABLE 1 Piece(s) 5 Day(s) 10350.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,216.62

CABLE 1 Piece(s) 5 Day(s) 10360.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,303.02

CABLE 1 Piece(s) 5 Day(s) 10370.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,389.44

CABLE 1 Piece(s) 5 Day(s) 10380.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,475.84

CABLE 1 Piece(s) 5 Day(s) 10390.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,562.26

CABLE 1 Piece(s) 5 Day(s) 10400.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,648.66

CABLE 1 Piece(s) 5 Day(s) 10410.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,735.08

CABLE 1 Piece(s) 5 Day(s) 10420.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,821.48

CABLE 1 Piece(s) 5 Day(s) 10430.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,907.89

CABLE 1 Piece(s) 5 Day(s) 10440.2535[300V] 300/300V[NA] NA37.55025795

฿ 3,994.30

CABLE 1 Piece(s) 5 Day(s) 10450.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,080.71

CABLE 1 Piece(s) 5 Day(s) 10460.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,167.12

CABLE 1 Piece(s) 5 Day(s) 10470.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,253.52

CABLE 1 Piece(s) 5 Day(s) 10480.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,339.94

CABLE 1 Piece(s) 5 Day(s) 10490.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,426.34

CABLE 1 Piece(s) 5 Day(s) 10500.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,512.75

CABLE 1 Piece(s) 5 Day(s) 10510.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,599.16

CABLE 1 Piece(s) 5 Day(s) 10520.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,685.57

CABLE 1 Piece(s) 5 Day(s) 10530.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,771.98

CABLE 1 Piece(s) 5 Day(s) 10540.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,858.39

CABLE 1 Piece(s) 5 Day(s) 10550.2535[300V] 300/300V[NA] NA37.55025795

฿ 4,944.80

CABLE 1 Piece(s) 5 Day(s) 10560.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,031.21

CABLE 1 Piece(s) 5 Day(s) 10570.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,117.61

CABLE 1 Piece(s) 5 Day(s) 10580.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,204.03

CABLE 1 Piece(s) 5 Day(s) 10590.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,290.43

CABLE 1 Piece(s) 5 Day(s) 10600.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,376.85

CABLE 1 Piece(s) 5 Day(s) 10610.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,463.25

CABLE 1 Piece(s) 5 Day(s) 10620.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,549.66

CABLE 1 Piece(s) 5 Day(s) 10630.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,636.07

CABLE 1 Piece(s) 5 Day(s) 10640.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,722.47

CABLE 1 Piece(s) 5 Day(s) 10650.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,808.89

CABLE 1 Piece(s) 5 Day(s) 10660.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,895.29

CABLE 1 Piece(s) 5 Day(s) 10670.2535[300V] 300/300V[NA] NA37.55025795

฿ 5,981.71

CABLE 1 Piece(s) 5 Day(s) 10680.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,068.11

CABLE 1 Piece(s) 5 Day(s) 10690.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,154.53

CABLE 1 Piece(s) 5 Day(s) 10700.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,240.93

CABLE 1 Piece(s) 5 Day(s) 10710.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,327.35

CABLE 1 Piece(s) 5 Day(s) 10720.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,413.75

CABLE 1 Piece(s) 5 Day(s) 10730.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,500.16

CABLE 1 Piece(s) 5 Day(s) 10740.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,586.57

CABLE 1 Piece(s) 5 Day(s) 10750.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,672.97

CABLE 1 Piece(s) 5 Day(s) 10760.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,759.39

CABLE 1 Piece(s) 5 Day(s) 10770.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,845.79

CABLE 1 Piece(s) 5 Day(s) 10780.2535[300V] 300/300V[NA] NA37.55025795

฿ 6,932.21

CABLE 1 Piece(s) 5 Day(s) 10790.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,018.61

CABLE 1 Piece(s) 5 Day(s) 10800.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,105.02

CABLE 1 Piece(s) 5 Day(s) 10810.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,191.43

CABLE 1 Piece(s) 5 Day(s) 10820.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,277.84

CABLE 1 Piece(s) 5 Day(s) 10830.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,364.25

CABLE 1 Piece(s) 5 Day(s) 10840.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,450.66

CABLE 1 Piece(s) 5 Day(s) 10850.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,537.07

CABLE 1 Piece(s) 5 Day(s) 10860.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,623.48

CABLE 1 Piece(s) 5 Day(s) 10870.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,709.88

CABLE 1 Piece(s) 5 Day(s) 10880.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,796.30

CABLE 1 Piece(s) 5 Day(s) 10890.2535[300V] 300/300V[NA] NA37.55025795

฿ 7,882.70

CABLE 1 Piece(s) 5 Day(s) 10900.2535[300V] 300/300V[NA] NA37.55025795

Loading...

Basic Information

Shield NA Representative Standard UL / CE / CSA(c-UL) Sheath (outer coating) color Gray
Sheath (outer coating) material Low adhesiveness PVC admixture Insulation body materials TPE admixture Free span maximum running speed(m/s) 3
Slide maximum running speed(m/s) 2 Maximum acceleration(m/s2) 20 Stroke Up to 50m
Twist(° (1 m)) ±90 Other standards ISO class 1 (IPA): Clean room compatible/ CEI: Italian standard/ NFPA 79-2012: Used of UL (AWM) cable allowed Other cable properties Flame retardant and silicone free
Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors