1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cat.6 UTP cable

Cat.6   UTP cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,542.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A UTP cable that meets TIA/EIA-568B.2-1 Cat.6 performance standards. Use with gigabit Ethernet and other high-speed LAN systems. Length markers included.

 
Part Number
NSGDT6-0.5-4P-BK-300
NSGDT6-0.5-4P-BL-300
NSGDT6-0.5-4P-BR-300
NSGDT6-0.5-4P-CG-300
NSGDT6-0.5-4P-DG-300
NSGDT6-0.5-4P-GY-300
NSGDT6-0.5-4P-IV-300
NSGDT6-0.5-4P-OR-300
NSGDT6-0.5-4P-PK-300
NSGDT6-0.5-4P-PU-300
NSGDT6-0.5-4P-RD-300
NSGDT6-0.5-4P-SB-300
NSGDT6-0.5-4P-WH-300
NSGDT6-0.5-4P-YW-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Black

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Blue

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Brown

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10[Green / Bright Green / Pale Green] Grass

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10[Green / Bright Green / Pale Green] Green

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10[Gray / Light Gray] Gray

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10[Ivory / Cream] Ivory

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Orange

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Pink

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Purple

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Red

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10Pale Blue / Light Blue

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10White

฿ 10,542.25

NPO 1 Piece(s) 6 Day(s) 10[Yellow / Light Yellow] Yellow

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP Cable Conductor Single Wire
Conductor Size AWG20 (0.50sq) No. of Cores 4 Pair (4P) Cable Outer Diameter(mm) 6.0 to 6.9
Length(m) 100 or More Sheath Material PVC Type Gigabit ethernet
Transmission system 1000BASE-T(TIA/EIA-854) Transmission Speed 1Gbps Logarithm 4
Sheath Material PVC Shield NA Ground NA
Outer Diameter(mm) 6.2 Length(m) 300 Cable Type Standard