1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cat.5e STP cable (Part Number)

Cat.5e   STP cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,521.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cat.5e cable with EMI countermeasure shield for electromagnetic interference.

 
Part Number
NSEDT-S-0.5-4P-CG-300
NSEDT-S-0.5-4P-GY-300
NSEDT-S-0.5-4P-IV-300
NSEDT-S-0.5-4P-SB-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 13,521.45

NPO 1 Piece(s) 6 Day(s) 10[Green / Bright Green / Pale Green] Grass

฿ 13,521.45

NPO 1 Piece(s) 6 Day(s) 10[Gray / Light Gray] Gray

฿ 13,521.45

NPO 1 Piece(s) 6 Day(s) 10[Ivory / Cream] Ivory

฿ 14,624.21

CABLE 1 Piece(s) 6 Day(s) 10Pale Blue / Light Blue

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Cable Conductor Single Wire Conductor Size AWG20 (0.50sq)
No. of Cores 4 Pair (4P) Cable Outer Diameter(mm) 6.0 to 6.9 Length(m) 100 or More
Sheath Material PVC Type Gigabit ethernet Transmission system 1000BASE-T(IEEE802.3ab)
Transmission Speed 1Gbps Logarithm 4 Sheath Material PVC
Shield Shielding tape Ground Ground wire Outer Diameter(mm) 6.7
Length(m) 300 Cable Type Standard