UL standard lead-free heat resistant PVC insulated cable UL 1015 (including bobbin (reel) winding)

Brand :
MISAWADENSEN

Caution

  • [Lineup Addition] Starting April 2026, bobbin (reel) rolls have been added.
    Bobbin (reel) products are available only in plastic.
  • GY (green/yellow) is a green wire core with a yellow band (approximately 25% retention) and is of spiral type. Please check the product image for details.
  • The product image may differ from the actual product, including shape and color.

Product Description

[Features]
· Lead-free heat resistant vinyl insulated cable
·Common to UL and CSA standards
· Passed UL VW-1, CSA FT1/FT2, and vertical flame retardant test (-F-) based on the Electrical Appliances and Materials Safety Act of Japan
· 600 V international standard cable
[Applications]
· Ideal for internal wiring of electrical and electronic equipment

Product Specifications

  • Specification Number: MSD-CU002
StandardRated voltageRated temperatureFlame retardancyCertification number
ULUL758 Style 1015600V105℃VW-1E192340
cULCSA C22.2 No. 210600V105℃FT1/FT2
Flame retardant -F- mark-- F-MDN
  • *Rated / applicable standards
UL 1015, UL-compliant:Related images

Wire Surface Printing

Specifications Table

Structure and Electrical Properties

Part numberConductor sizeColoroverall length (m)ConductorInsulatorConductor resistance
Ω/km or less (20℃)
Insulation Resistance
MΩ/km or more
(20℃)
Allowable current
A (40℃)
Test voltage
(V/min)
Approximate Weight
(kg/km)
Configuration
(pcs./mm)
Outer diameter
(mm)
Thickness
(mm)
Outer diameter
(mm)
UL101524* (0.2 mm²)W (White) / BK (Black)
R (Red) / BE (Blue)
Y(yellow), GN (green)
O (orange), BN (brown)
H (Gray)
GY (Green/Yellow, spiral)
10
/
50
/
100
/
305
(1 roll)
11/0.160.610.852.3188.7508.0AC.20007.6
22* (0.3 mm²)17/0.160.762.4657.410.39.3
20* (0.5 mm²)21/0.180.952.6536.813.411.8
18* (0.75 mm²)34/0.181.212.9121.818.316.0
16* (1.25 mm²)26/0.261.533.2313.724.422.1
14* (2.0 mm²)41/0.261.923.629.630.831.2
12 * (3.5 mm²)65/0.262.420.874.166.141.345.7
10* (5.5 mm²)104/0.262.990.964.913.856.369.1
*(-- mm²) is only a reference for the cross-sectional area size.                     *The allowable current is not a guaranteed value but a reference value.
*GY (Green/Yellow) is a green wire core with a yellow band (approximately 25% retention) and has a spiral specification.

GY (Green/Yellow) spiral
Current Reduction Factor
Ambient temperature (℃)35404550556065707580859095100105
Current Reduction Factor0.970.930.890.860.820.770.730.680.630.580.520.450.370.260
The allowable current value is a calculated value when 1 line is installed in the air at an ambient temperature of 30℃, and is not a guaranteed value.
If the ambient temperature is 30℃ or higher, multiply the allowable current by the above current reduction factor.
(Example) Allowable current value for 24 AWG and ambient temperature of 40℃
  5 x 0.93 = 4.65 (A)

· Bending radius: Overall diameter x 8 times (fixed part only)
· The minimum operating temperature is 0℃. (Reference value)

Bobbin size AWG24 to AWG20

P-30 bobbin

P-30 bobbin
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

UL1015-10AWG-R-50 | UL standard lead-free heat resistant PVC insulated cable UL 1015 (including bobbin (reel) winding) | MISAWADENSEN | MISUMI Thailand