Cable UL 1007 UL Supported

Brand :
MISAWADENSEN

Caution

    Product Description

    • Single core ductile cable UL1007 type / UL (Underwriters Laboratories Inc.) standard supported.
    • Appliance Wiring Material UL 758 style 1007.
    • 300V cable for general purposes.
    • Operating temperature range is 0-80℃.
    • 7 cable sizes are available AWG16, AWG18, AWG20, AWG22, AWG24, AWG26 and AWG28
    • 12 Cable colors are available White, Black, Red, Blue, Yellow, Green, Sky blue, Orange, Brown, Gray, violet and Yellow/Green color.
    • Can order cable for 4 sizes of length. (10m, 50m, 100m and 305m)
    • Insulated cable PVC (Polyvinyl Chloride)

    The delivery specifications for this product are available here

    Product Specifications

    • Processing: spiral marking, twist, bobbin, pack
    • Specification Number: MSD-CU001
    StandardRated voltageRated temperatureFlame retardancyCertification number
    ULUL758 Style 1007300V80°CVW-1E192340
    cULCSA C22.2 No. 210300V90°CFT1/FT2
    Flame retardant -F- mark - F-MDN
    • *Rated / applicable standards
    Wire Surface Printing

    Structure and Electrical Properties

     
     
    Part numberAWG sizeColoroverall length (m)ConductorVinyl
    insulator thickness
    (mm)
    Overall diameter
    approx. (mm)
    Maximum conductor resistance
    Ω/km (20°C)
    Test voltage
    V/min
    Insulation Resistance
    MΩkm or more
    (20°C)
    Allowable current
    A (40°C)
    Approximate Weight
    kg/km
    Configuration
    (pcs./mm)
    Outer diameter
    (mm)
    UL100728* (0.08 mm2)W (White) / BK (Black)
    R (Red) / BE (Blue)
    Y(yellow), GN (green)
    O (orange), BN (brown)
    H (Gray)
    GY (Green/Yellow, spiral)
    When twisted pair processing:
    Example: W-R (white and red, 2-strand)
    7
    (Twisted pair processing only)
    /
    10
    /
    50
    /
    100
    /
    305
    (1 roll)
    7/0.1270.380.41.18223200010 or more3.12.2
    26* (0.12 mm2)7/0.160.481.281394.12.9
    24* (0.2 mm2)11/0.160.610.461.5388.75.64.3
    22* (0.3 mm2)17/0.160.761.6857.47.35.7
    20* (0.5 mm2)21/0.180.951.8736.89.68.0
    18* (0.75 mm2)34/0.181.212.1321.813.011.7
    16* (1.25 mm2)26/0.261.532.4513.718.017.3
    *(~mm2) is only a reference for the cross-sectional area size.                         *The allowable current is not a guaranteed value but a reference value.
    *GY (green/yellow, spiral) is a green wire core with a yellow band (approximately 30% retention).
    *For the outer diameter of the cable and wire sheath (outer sheath), please refer to the "Overall Diameter" item in the table above.
     

    · Bending radius: overall diameter x 6 times (fixed part only)

    · Twist pitch length during twisted pair processing: approximately 15 mm

     

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat