(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various clock generation/distribution ICs such as PLL.
AC Input current (Maximum) | Surface Mount | Performance Type | * | No. Of Circuits | 1 |
---|---|---|---|---|---|
Frequency (Max) | 74.25MHz | Input Type | Crystal | Output Type | Clock |
Supply Voltage (Range)(V) | 3.135V~3.465V | Operating temperature(℃) | -10~75 | Package | 16-pin TSSOP (0.173 inch, 4.40mm width) |
Please check the type/dimensions/specifications of the part BU3087FV-E2 in the [ROHM] Clock Generation and Distribution (PLL) series.
How can we improve?
How can we improve?