Power and Control Cable, H07V-K Series

Caution
Product Description
• H07V-K Power and Control Cable European standard.
• Compliant Standard CE (European Conformity)
• Conductor Fine-wired copper conductor of bare copper strands in line
• Conductor class 5 acc. IEC 60228
• Flame-retardant according to IEC 60332-1-2
• Core insulation: Based on PVC material
• Norm references cable type certification acc. EN 50525-2-31
• 450/750 V cable for resistant single-core electric wire.
• Conductor temperature range is -40°C to +70°C
• Can order cable for 2 sizes of length. (100m and 150m)
• Minimum bending radius according to EN 50565-1