Power and Control Cable 300/500V - ÖLFLEX CLASSIC 110

Brand :
LAPPKABLE

Caution

    Product Description

    - Power and Control Cable, ÖLFLEX CLASSIC 110 Series from LAPP.
    - European standard 300/500 V CE-compatible power cable.
    - The number of cores can be selected up to 7 cores.
    - The overall length of the power cable is 100 m.
    - Temperature range: -15°C to +70°C for discontinuous movable use, -5°C +70°C for cable carriers, and -40°C to +80°C for fixed use
    - Flame retardance (IEC 60332-1-2 compliant)
    - High chemical resistance
    - Oil resistance, DIN EN 50290-2-22 (TM54) compliant

    Details of the OLFLEX CLASSIC 110 series

    OLFLEX CLASSIC 110 series: Related images

    OLFLEX CLASSIC 110 series image

    • * Package size: Coils are used when the weight does not exceed 30 kg or 250 m, and drums are used in other cases.
    • * Photos and images do not show detailed images of each product as the scale is not constant.

    Advantages of the OLFLEX CLASSIC 110 series

    • The product can be used as a standard cable length or cut into individual sized for various purposes
    • It has up to 100 conductors to be extensively used

    Scope of application of the OLFLEX CLASSIC 110 series

    • Fixed use and discontinuous movable use in the absence of sporadic bending and tensile load in the non-fixed state
    • Dry or moist room with moderate mechanical load
    • Ideal for typical twisting applications such as wind turbine generator (WTG) loops
    • For cable carriers with travel distances up to 5 m and bending cycles of 200,000 to 1 million times in the following dimensions: 0.5 to 2.5 mm^2 and 2 to 7 conductors

    Features of the OLFLEX CLASSIC 110CY series

    • Flame retardance (IEC 60332-1-2 compliant)
    • High chemical resistance
    • Oil resistance, DIN EN 50290-2-22 (TM54) compliant

    Technical data of the OLFLEX CLASSIC 110CY series

    • Rated voltage U0/U: 300/500 V
    • Test voltage: 4000 V
    • Protective conductor: G = with green/yellow protective conductors, X = without a protective conductor
    • Temperature range: -15°C to +70°C for discontinuous movable use, -5°C +70°C for cable carriers, and -40°C to +80°C for fixed use

    OLFLEX CLASSIC 110 series configuration

    • Fine stranded wire with bare copper wire
    • PVC insulation LAPP P8/1
    • Premises cable
    • Sheath: PVC, gray
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat