1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Power Supply Open Frame 50~150W Single Output Industrial PCB Type, LPS Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 975.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single output switched-mode power supply (open frame model).
[Function]
· Universal AC input/full range.
· Protection: Short / overload / overvoltage / overtemperature.
· Cooling: Natural air cooling.
· Compact size.
· Built-in remote control (ON / OFF).
· POWER-ON LED display.

Features

• Universal AC input /Full range
• Built-in Active PFC (LPP-100/150,ELP-75)
• Protections: Short Cir cuit/Overload/Over Voltage
• Optional over temperature protection(LPP-150)
• Built-in remote ON-OFF c ontrol(LPS-50/75)
• Cooling by free air c onvection
Part Number
LPS-50-12SALE
LPS-75-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Dimension height
(mm)
Dimension depth
(mm)
Output voltage variation range
(V)

฿ 1,001.67

฿ 858.53

SWITCHING POWER SUPPLY 1 Piece(s) 95 Day(s) 50.4DC12V4.22319510.8 to 13.2

฿ 975.44

SWITCHING POWER SUPPLY 1 Piece(s) 3 Day(s) 76.8DC24V3.23022222–27

Loading...

  1. 1

Basic Information

Shape Open frame Single/multi Single Input Voltage AC/DC
Input/output terminal shape Connector Representative Standard CE / UL / CUL / TUV Dimension width(mm) 55
Input Voltage(V) AC90 to 264/DC127 to 370 Other authentication/standards CB (international authentication)