1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Switching Power Supply Open Frame 50~150W Single Output Industrial PCB Type, LPP Series

SWITCHING POWER SUPPLY

Switching Power Supply Open Frame 50~150W Single Output Industrial PCB Type, LPP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,981.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power factor correction circuit (PFC) single output switching power supply (open frame model)

[Features]
· Universal AC input / full range
· Power factor correction circuit PF>0.96
· Protection: short circuit / overload / over-voltage
· Cooling: natural air cooling

Features

• Universal AC input /Full range
• Built-in Active PFC (LPP-100/150,ELP-75)
• Protections: Short Cir cuit/Overload/Over Voltage
• Optional over temperature protection(LPP-150)
• Built-in remote ON-OFF c ontrol(LPS-50/75)
• Cooling by free air c onvection
Part Number
LPP-150-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,981.67

SWITCHING POWER SUPPLY 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Shape Open frame Capacity(W) 150 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC5V Rated output current (single only)(A) 30
Input/output terminal shape Connector Representative Standard CE / UL / CUL / TUV Dimension height(mm) 41
Dimension width(mm) 75 Dimension depth(mm) 222 Input Voltage(V) AC85 to 264/DC120 to 370
Output voltage variation range(V) 4.75 to 5.5 Other authentication/standards CB (international authentication) / PFC

Please check the type/dimensions/specifications of the part LPP-150-5 in the Switching Power Supply Open Frame 50~150W Single Output Industrial PCB Type, LPP Series series.