1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Power Supply, PCB type

SWITCHING POWER SUPPLY

LED Power Supply, PCB type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,578.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single output switching power supply (open frame model)

[Features]
· Universal AC input / full range (up to AC305V)
· Power factor correction circuit
· Protection: short circuit / overload / over-voltage/ over-temperature
· Cooling: natural air cooling
· Output current adjustable
· Class2 power unit

Part Number
HLP-40H-42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,578.42

SWITCHING POWER SUPPLY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Shape Open frame Capacity(W) 40.3 Single/multi Single
Input Voltage AC/DC Output voltage (Single only) DC42V Rated output current (single only)(A) 0.96
Input/output terminal shape Connector Representative Standard CE / UL / CUL / TUV Dimension height(mm) 27
Dimension width(mm) 53 Dimension depth(mm) 147 Input Voltage(V) AC90 to 305/DC127 to 431
Output voltage variation range(V) 40 to 46 Other authentication/standards CB (international authentication) / PFC

Please check the type/dimensions/specifications of the part HLP-40H-42 in the LED Power Supply, PCB type series.