5 / 8 Port Industrial Use, Unmanaged - Ethernet - Switch (Plastic)

Brand :
MOXA INC.
Caution
Product Description
[Features]
· 10 /100BaseT (X) (RJ45 connector),100BaseFX (optical fiber: multi / single mode, SC or ST-type connector)
· Broadcast storm protection function
· Attached DIN for rail mounting
· Operating temperature range: -10 to 60°C
· Protective structure: IP30 (case)