1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HTM2500LF Humidity/Temperature Transducers

HUMIDITY SENSORS

HTM2500LF Humidity/Temperature Transducers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,663.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TE Connectivity’s MEAS HTM2500LF is a humidity and temperature transducer that offers a humidity linear voltage output enabling a direct interface with a microcontroller. Suitable uses for these combined temperature transducers and humidity transducers include hygrostat applications, process control, industrial applications and data loggers.
Full interchangeability
High reliability
Long term stability
Suitable for 3 to 10 V dc supply voltage
Not affected by water immersion
Stable
High sensitivity temperature sensor
Fast response humidity sensor with patented solid polymer structure

 
Part Number
HPP805A031
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,663.44

HUMIDITY SENSORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

シリーズ - センサタイプ 容量性 湿度範囲 0~100%RH
動作温度 -40~60 感度 26mV/%RH 精度 ±3%RH
応答時間 10s(33~76%RH、静止状態@63%) 出力 リニア電圧 電圧 - 供給 5VDC
静電容量 -

Please check the type/dimensions/specifications of the part HPP805A031 in the HTM2500LF Humidity/Temperature Transducers series.