(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power supply connectors for circuit boards compatible with various voltages / wire gauges, through-hole mount type, surface mount type, etc.
Product Category | Power entry connectors - inlets, outlets, modules | Series | B84776 | Voltage - Rating | 250VAC/DC |
---|---|---|---|---|---|
Rated Current | 4A | Application Type | Panel Mount, Flange | Connector Type | Receptacle, Male Blade - Module |
Filter Type | Filter Type (EMI, RFI) - Commercial, Medical | Number Of Positions | 3 | Manufacturer Packaging | Separate |
Sales Packaging | Separate | Fuse | Available | Fuse Holder, Drawer | Fuse Holder |
Panel Processing Dimensions | Variable Size | Switch Function | ON / Off Switch | Connector Appearance | IEC320-C14 |
Terminal | Quick Connect - 0.250in (6.3mm) | Features | Front Or Rear Side Mount | Certification | cUL / ENEC / UL |
IEC Standard, Current | 4A | IEC Standard, Voltage | 250VAC/DC | UL Standard, Current | 4A |
UL Standard, Voltage | 250VAC/DC |
Please check the type/dimensions/specifications of the part B84776M0004A000 in the TDK, Power Connector For PCB series.
How can we improve?
How can we improve?