(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conflicting mechanisms such as floating and high speed transmission compatible are consolidated into one connector.
[Features]
· 0.5 mm pitch.
· It can be floating motion more than the size of connector pitch.
· Compatible to high speed transmission (8+Gbps).
· The guide post at both sides of the connector has set up 4 lines power supply terminal other than signal terminal.
· Compatible to auto-mount (attach an adsorption tape at the standard).
· It is an easy structure to work on fitting by a large leading-in shape.
Part Number |
---|
FX23-100P-0.5SV15 |
FX23-100S-0.5SH |
FX23-120P-0.5SV15 |
FX23-120S-0.5SH |
FX23-120S-0.5SV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Connection direction | Product Category | Specifications | Straight type stack height (assembly) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 575.44 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 100 | Straight | Header | Stacking (connection between circuit boards) | 15 | ||
฿ 211.60 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 100 | Angle | Receptacle | Vertical (connection between circuit boards) | - | ||
฿ 259.64 | CONNECTOR | 1 Piece(s) | 98 Day(s) | 120 | Straight | Header | Stacking (connection between circuit boards) | 15 | ||
฿ 226.17 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 120 | Angle | Receptacle | Vertical (connection between circuit boards) | - | ||
฿ 532.50 | CONNECTOR | 1 Piece(s) | Same day | 120 | Straight | Receptacle | Stacking (connection between circuit boards) | - |
Loading...
Connector series initials | D/E/F | D/E/F | FX | Connector Type | Board-to-Board |
---|---|---|---|---|---|
Rated Current(A) | 0.5 | Allowable Voltage(V) | AC50 | Wiring Method | Circuit Board Mounting (SMT + DIP) |
Contact Pitch(mm) | 0.5 |
How can we improve?
How can we improve?