Plastic Connector For Power Supply, EM Series

Caution
Product Description
Plastic connectors for power supplies. Supports up to 50 A.
[Features]
· In-line type connectors for wiring inside large equipment.
· Acquired UL / TÜV standards.
· Attach to a panel and DIN rail.
· Sequence structure that the gland terminal contacts first.
· Prevents mis-mating when using multiple items.
· The crimp terminal can be crimped with a crimp tool compatible with JIS C 9711.
· As the crimp terminal is used, anybody can easily perform uniformed connection.
· Lock operation completes with single-action.
[Applications]
· Also ideal for switching from terminal blocks.
· For reducing man-hours spent on tasks such as screw mount, etc. for improving efficiency.
Product Features

EM35M
Plastic connector for power supplies.
Large current 4-contact type (3-phase power supply + ground.)
Easily crimp termination.
Standard tooling can be used, JIS C 9711 conforming crimping tool
Easy-to-operate one-touch lock.
Specifications
| Connector Type | Plug, receptacle, terminal, accessories |
|---|---|
| Panel Mounting Method | Screw, DIN rail |
| Number of Contacts | 4 |
| Contact Plating | Tin |
| Number of Matings and Un-Matings | 100, 10 |
| Rated Current | 30, 50, 70 A |
| Rated Voltage (AC) | 1,000 V AC |
| Rated Voltage (DC) | 9999.999, 1,000 V DC |
| Opening Direction | Straight |
| Wiring Method | Crimp |
| Locking Method | Simple lock, bayonet, lever lock |
| Compatible Wire Size (mm²) Min. | 5.26, 8, 8.44 mm² |
| Compatible Wire Size (mm²) Max. | 5.57, 8, 8.92 mm² |
| External Material | Plastic |
| Operating Temperature Range (Max.) | 125°C |
| Operating Temperature Range (Min.) | -40°C |

Receptacle

Accessories

Contacts