Connector for Internal Power Supply, DF60 Series (45 A-Support, 10.16 mm Pitch)

Brand :
HIROSE ELECTRIC

Caution

    Product Description

    Supports up to 45 A. 10.16 mm pitch. Smallest size in its class with a high power connector that handles large current.
    [Features]
    · Achieve secure locking with a clear click sensation and insertion inertia.
    · Structurally prevents semi-mating to improve work process efficiency and reduce the burden on workers.
    · Ensures reliable contact due to the three independent contact spring structure and has high contact reliability with 5 contact points.
    · A molded lance has been adopted as the contact lances may become deformed due to terminal entanglement after crimping.
    · A molded kink has been added to the straight pin header temporarily fixing to the circuit board and preventing reverse insertion into the circuit board.
    · Glass-reinforced resin has been adopted for the pin header as a measure against solder cracking caused by heat shrink.
    · Each terminal is enclosed in a box and is independent.
    · This makes it possible to prevent shorts between adjacent terminals.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DF60-1012SCA | Connector for Internal Power Supply, DF60 Series (45 A-Support, 10.16 mm Pitch) | HIROSE ELECTRIC | MISUMI Thailand