(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Fuse with type B (normal breaking type) electrical characteristics.
Type | Tube Type | Fusing property | B Type | Lead Wire | NA |
---|---|---|---|---|---|
Fuse size | φ 5.2 × 20 mm |
Please check the type/dimensions/specifications of the part EA758ZW-1 in the Fuses series.
Part Number |
---|
EA758ZW-10 |
EA758ZW-3 |
EA758ZW-4 |
EA758ZW-5 |
EA758ZX-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Rated Voltage (V) | Rated Current (A) |
---|---|---|---|---|---|---|---|
฿ 321.95 | 1 Pack(s) | 10 Pieces Per Package | Same day | 125 | 10 | ||
฿ 268.30 | 1 Pack(s) | 10 Pieces Per Package | Same day | 125 | 3 | ||
฿ 172.77 | 1 Pack(s) | 10 Pieces Per Package | Same day | 125 | 4 | ||
฿ 272.52 | 1 Pack(s) | 10 Pieces Per Package | Same day | 125 | 5 | ||
฿ 375.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 250 | 4 |
How can we improve?
How can we improve?